ZHCSMO6 June 2021 TPS92633
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| SUPPLY | Device supply voltage | 4.5 | 40 | V | |
| IN1, IN2, IN3 | Sense voltage | V(SUPPLY) - V(CS_REG) | V | ||
| EN | Device EN pin | 0 | V(SUPPLY) | V | |
| PWM1, PWM2, PWM3 | PWM inputs | 0 | V(SUPPLY) | V | |
| DIAGEN | Diagnostics enable pin | 0 | V(SUPPLY) | V | |
| OUT1, OUT2, OUT3, RES1, RES2, RES3 | Driver output | 0 | V(SUPPLY) | V | |
| FAULT | Fault bus | 0 | V(SUPPLY) | V | |
| ICTRL | Output current control | 0 | 2.75 | V | |
| SLS_REF | Single LED short-circuit reference | 0 | 3.5 | V | |
| IREF | Current reference | 50 | 250 | µA | |
| Operating ambient temperature, TA | -55 | 125 | °C | ||