ZHCSMO6 June 2021 TPS92633
PRODUCTION DATA
TI recommends to short the SLS_REF pin to GND when single-LED short-circuit is not required.
STEP 1: Determine the reference current setting resistor, R(IREF), by using Equation 15.
where
TI recommends 200-µA current for reference current, I(IREF) if the ICTRL resistor is placed in the other board with TPS92633. The calculated result for R(IREF) is 6.19 kΩ when I(IREF) = 200 µA.
STEP 2: Design the ICTRL resistor, R(ICTRL1) and R(ICTRL2), for setting the regulation voltage, V(CS_REG), by using Equation 16.
where
TI recommends 80 mV, 120 mV and 160 mV or reference voltage across current sensing resistor, R(SNSx), for three different brightness binning LED. The calculated result for R(ICTRL1) and R(ICTRL2) for different brightness bin LED is listed in Table 8-1. It is recommended to choose as large as possible R(ICTRL1) to achieve the highest noise immunity.
STEP 3: Determine the current sensing resistor, R(SNSx), by using Equation 17.
where
According to design requirements, output current for each channel is same so that the R(SNS1) = R(SNS2) = R(SNS3). The calculated result for R(SNSx) is listed in Table 8-1.
LED Brightness Group A | LED Brightness Group B | LED Brightness Group C | |
---|---|---|---|
I(OUTx_Tot) | 50 mA | 75 mA | 100 mA |
V(CS_REG) | 80 mV | 120 mV | 160 mV |
R(ICTRL1) + R(ICTRL2) | 272 Ω | 408 Ω | 544 Ω |
R(ICTRL1) | 270 Ω | ||
R(ICTRL2) | 2 Ω | 140 Ω | 274 Ω |
R(SNSx) | 1.6 Ω |
STEP 4: Design the current distribution between I(OUTx) and I(RESx) and calculate the current sharing resistor, R(RESx), by using Equation 18. The R(RESx) value actually decides the current distribution for I(OUTx) path and I(RESx) path, basic principle is to design the R(RESx) to consume appropriate 50% total power dissipation at typical supply operating voltage.
where
The calculated result for R(RESx) resistor value including R(RES1), R(RES2) and R(RES3) is 152 Ω when V(OUTx) is typical 2 × 2.2 V = 4.4 V.
STEP 5: Design the threshold voltage of SUPPLY to enable the LED open-circuit and single-LED short-circuit diagnostics, and calculate voltage divider resistor value for R1 and R2 on DIAGEN pin.
The maximum forward voltage of LED-string is 2 × 2.5 V = 5 V. To avoid the open-circuit fault reported in low-dropout operation conditions, additional headroom between SUPPLY and OUTx needs to be considered. The TPS92633 device must disable open-circuit detection when the supply voltage is below LED-string maximum forward voltage plus V(OPEN_th_rising) and V(CS_REG). The voltage divider resistor, R1 and R2 value can be calculated by Equation 19.
where
The calculated result for R1 is 41.2 kΩ when V(OUTx) maximum voltage is 5 V and V(CS_REG) is 160 mV maximum.