ZHCSLI9A December 2021 – June 2022 TPS92623-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SUPPLY | 1 | I | Device power supply |
IN1 | 2 | I | Current input for channel 1 |
IN2 | 3 | I | Current input for channel 2 |
IN3 | 4 | I | Current input for channel 3 |
DIAGEN | 5 | I | Enable pin for LED open-circuit detection to avoid false open diagnostics during low-dropout operation. |
PWM1 | 6 | I | PWM input for OUT1 and RES1 current output ON and OFF control |
PWM2 | 7 | I | PWM input for OUT2 and RES2 current output ON and OFF control |
PWM3 | 8 | I | PWM input for OUT3 and RES3 current output ON and OFF control |
FAULT | 9 | I/O | Fault output, support one-fails–all-fail fault bus |
GND | 10 | — | Ground |
OUT3 | 11 | O | Current output for channel 3 |
RES3 | 12 | O | Current output for channel 3 with external thermal resistor |
OUT2 | 13 | O | Current output for channel 2 |
RES2 | 14 | O | Current output for channel 2 with external thermal resistor |
OUT1 | 15 | O | Current output for channel 1 |
RES1 | 16 | O | Current output for channel 1 with external thermal resistor |