ZHCSLI9A December 2021 – June 2022 TPS92623-Q1
PRODUCTION DATA
The TPS92623-Q1 device consumes minimal quiescent current, I(FAULT), into SUPPLY when the FAULT pin is externally pulled LOW. At the same time, the device shuts down all three output drivers.
If device detects an internal fault, it pulls down the FAULT pin by an internal typical 3-mA constant current as a fault indication to the fault bus.