ZHCSRP2B February 2023 – December 2023 TPS7H3302-SEP , TPS7H3302-SP
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| REFERENCE DESIGNATOR | DESCRIPTION | SPECIFICATION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| R1, R5 | Resistor | 20 kΩ | RC0603JR-0720KL | Yageo |
| R2 | 392 Ω | RC0603FR-07392RL | Yageo | |
| C1, C4, C5, C6, C11, C12, | Capacitor | 10 µF, 16 V | GCM31CR71C106KA64K | Murata |
| C2 | 1000 pF, 10 V | CC0603KRX7R7BB102 | Yageo | |
| C7, C8, C9, C18 | 4.7 µF, 10 V | 1210ZC475KAT2A | AVX | |
| C10 | 1000 pF, 100 V | 06031C102KAT2A | AVX | |
| C13, C15, C16, C17 | 150 µF, 10 V | T530D157M010ATE005 | Kemet | |
| C14 | 2.2 µF, 25 V | 08053C225KAT2A | AVX |