ZHCSPJ5A August 2022 – October 2022 TPS7H2221-SEP
PRODUCTION DATA
The adjustable QOD can be used to control the power down sequencing of a system even when the system power supply is removed. When the power is removed, the input capacitor discharges at VIN. Past a certain VIN level, the strength of the RPD will be reduced. If there is still remaining charge on the output capacitor, this will result in longer fall times. For further information regarding this condition, see the Setting Fall Time for Shutdown Power Sequencing section.