ZHCSPJ5A August 2022 – October 2022 TPS7H2221-SEP
PRODUCTION DATA
For this design example, use the values listed in Table 9-1 as the design parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage (VIN ) | 3.3 V |
Load current resistance (ROUT) | 1 kΩ |
Load capacitance (COUT) | 47 µF |
Minimum fall time (tF) | 40 ms |
Maximum inrush current (IRUSH) | 150 mA |