ZHCSGL0A April   2017  – August 2017 TPS7H1101A-SP
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start
      2. 7.3.2 Power Good (PG)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Enable/Disable
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Stability
    2. 8.2 Typical Application
      1. 8.2.1 Detailed Design Procedure
        1. 8.2.1.1 Adjustable Output Voltage (Feedback Circuit)
        2. 8.2.1.2 PCL
        3. 8.2.1.3 High-Side Current Sense
        4. 8.2.1.4 Current Foldback
        5. 8.2.1.5 Transient Response
        6. 8.2.1.6 Current Sharing
        7. 8.2.1.7 Compensation
        8. 8.2.1.8 Output Noise
        9. 8.2.1.9 Capacitors
      2. 8.2.2 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 器件命名规则
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 接收文档更新通知
    4. 11.4 社区资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The TPS7H1101A-SP is 3-A, 1.5-V to 7-V LDO linear regulator that uses PMOS pass element configuration.

It uses TI’s proprietary process to achieve low noise, high PSRR combined with high-thermal performance in a 16-pin ceramic flatpack package (HKR).

A number of features are incorporated in the design to provide high reliability and system flexibility. Current foldback, current limit, and thermal protection are incorporated in the design to make it viable for harsh environments.

The device also has a current sense monitoring feature. A resistor connected from the current sense (CS) terminal to VIN indicates voltage proportional to the output current. When CS is held high, foldback current limit is enabled. Shorting CS low disables the foldback current limit.

A resistor connected from the programmable current limit (PCL) terminal to ground sets the overcurrent limit activation point. When overcurrent limit activation point is reached, it results in LDO going into current foldback mode. Output current is reduced to approximately 50% of the current limit set point. The PCL section provides a detailed description of this feature.

TPS7H1101A-SP incorporates thermal protection, which disables the output when the junction temperature rises approximately 185°C, allowing the device to cool. Cycling limits the dissipation of the regulator, protecting it from damage as a result of overheating.

A resistor connected from the CS terminal to VIN indicates voltage proportional to the output load current.

To provide system flexibility for demanding current needs, the LDO can be configured in parallel operation as indicated in Figure 20. The Current Sharing section provides detailed parallel operation information.

An enable feature is incorporated in the design allowing the user to enable or disable the LDO. Power Good, an open-drain connection, indicates the status of the output voltage. These provide the customers system flexibility in monitoring and controlling the LDO operation.

Functional Block Diagram

TPS7H1101A-SP fbd1_slvsdw6.gif

Feature Description

Soft Start

Connecting a capacitor from the SS terminal to GND (CSS) slows down the output voltage ramp rate. The soft-start capacitor charges up to 1.2 V.

Equation 1. TPS7H1101A-SP eq3_css_slvsas4.gif

where

  • tss = soft-start time
  • Iss = 2.5 µA
  • VFB = VREF / 2 = 0.605 V

Power Good (PG)

Power Good terminal (9) is an open-drain connection and can be used to sequence multiple LDOs. Figure 8 shows typical connection. The PG terminal will be pulled low until the output voltage reaches 90% of its maximum level. At that point, the PG pin will be pulled up. Since the PG pin is open drain, it can be pulled up to any voltage as long as it does not exceed the absolute max of 7.5 V listed in the Electrical Characteristics table.

TPS7H1101A-SP PG_sequencing_slvsdw6.gif Figure 8. Sequencing LDOs with Power Good

NOTE

For PSpice models, WEBENCH, and mini-POL reference design, see the Tools & Software tab.

  1. PSpice average model (stability – Bode plot)
  2. PSpice transient model (switching waveforms)
  3. WEBENCH design tool, www.ti.com/product/TPS7H1101A-SP/toolssoftware

Device Functional Modes

Enable/Disable

For VIN from 1.5 V to 7 V, TPS7H1101A-SP can be disabled by pulling the enable terminal to logic low at a minimum of 0.7 V. In all cases, the enable terminal should be connected to VIN.