Changes from Revision A (May 2022) to Revision B (February 2023)
- Changed GND Pin Current vs IOUT and Temperature for
VOUT = 3.3 V to 100% Current Limit vs Temperature for
VOUT = 1.8 V curves in Typical Characteristics
sectionGo
- Changed Equation 1, Equation 2, and the
discussion of these equations in Precision Enable (External UVLO)
sectionGo
- Changed parallel impedance value from 10 kΩ to 12.5 kΩ
in Power-Good Feedback (FB_PG Pin) and Power-Good Threshold (PG Pin)
sectionGo
- Added Relationship Between Threshold Voltage, Output Voltage,
IFAST_SS, and INR/SS During Start-Up figure to
Programmable Soft-Start and Noise-Reduction (NR/SS Pin) sectionGo
- Changed discussion of VON and VOFF in
Detailed Design Procedure sectionGo