ZHCSEI2B January 2016 – June 2021 TPS7A84
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-6 as the input parameters.
| PARAMETER | DESIGN REQUIREMENT |
|---|---|
| Input voltage | 5.50 V, ±1%, provided by the dc-dc converter switching at 500 kHz |
| Bias voltage | Not used because VOUT ≥ 2.20 V |
| Output voltage | 5.0 V, ±1% |
| Output current | 3.0 A (maximum), 10 mA (minimum) |
| RMS noise, 10 Hz to 100 kHz | < 10 µVRMS |
| PSRR at 500 kHz | > 40 dB |
| Start-up time | < 25 ms |