ZHCSO39B May 2022 – August 2022 TPS7A74
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VREF | Internal reference (adj.) | 0.641 | 0.65 | 0.659 | V | |||
| Output accuracy (1)(5)(6) | 2.97 V ≤ VBIAS ≤ 6 V, 0 mA ≤ IOUT ≤ 1.5 A | –1.5 | ±0.5 | 1.5 | % | |||
| Line regulation (VBIAS) | Max(2.7 V, VOUT + 1.6 V) ≤ VBIAS ≤ 6 V | 0.2 | 0.32 | %/V | ||||
| Line regulation (VIN) | VOUT(nom) + 0.15 V ≤ VIN ≤ 6 V | 0.01 | 0.05 | %/V | ||||
| Load regulation | 0 mA ≤ IOUT ≤ 1.5 A | 0.33 | %/A | |||||
| VDO(IN) | VIN dropout voltage(2) | IOUT = 1.5 A, VBIAS – VOUT(nom) ≥ 2.8 V | 150 | 180 | mV | |||
| VDO(BIAS) | VBIAS dropout voltage(2) | IOUT = 1.5 A, VIN = VBIAS | 1.1 | 1.3 | V | |||
| ICL | Output current limit | VOUT = 80% × VOUT(nom) | 2 | 2.7 | 3.3 | A | ||
| IBIAS | BIAS pin current | IOUT = 10 mA | 0.25 | 0.33 | mA | |||
| ISHDN | Shutdown supply current (IGND) | VEN ≤ 0.4 V, VIN = 6 V, VBIAS = 6 V | 1 | 55 | µA | |||
| IFB | Feedback pin current | –1 | 0.15 | 1 | µA | |||
| VBIAS(UVLO) | Bias rail UVLO rising threshold | 1.04 | 1.4 | 1.65 | V | |||
| VBIAS(UVLO), HYST | Bias rail UVLO hysteresis | 0.02 | 0.06 | 0.07 | V | |||
| VIN(UVLO), rising | In rail UVLO rising threshold | 0.39 | 0.455 | 0.5 | V | |||
| VIN(UVLO), falling | In rail UVLO falling threshold | 0.21 | 0.26 | 0.3 | V | |||
| tSTR | Minimum start-up time | RLOAD for IOUT = 1.0 A, CSS = open | 35 | 335 | µs | |||
| ISS | Soft-start charging current | VSS = 0 V | 8 | 17 | 31 | µA | ||
| VSS | Soft-start pin disable voltage | VEN = 0 V | 0 | 50 | mV | |||
| PSRR | Power-supply rejection (VBIAS to VOUT) | 1 kHz, Iout = 1.5 A, Vin = 1.8 V, Vout = 1.5 V | 57 | dB | ||||
| 300 kHz, Iout = 1.5 A, Vin = 1.8 V, Vout = 1.5 V | 27 | |||||||
| PSRR | Power-supply rejection (VIN to VOUT) | BW = 10 Hz to 1 MHz, IOUT = 1 A, VIN = 2.05 V, VOUT = 1.8 V | 27 | dB | ||||
| Vn | Output voltage noise | BW = 10 Hz to 100 kHz, IOUT = 1 A, VIN = 0.95 V, VOUT = 0.65 V | 7.1 | µVRMS | ||||
| VEN(hi) | Enable input high level | 1.1 | 5.5 | V | ||||
| VEN(lo) | Enable input low level | 0 | 0.4 | V | ||||
| VEN(hys) | Enable pin hysteresis | 55 | mV | |||||
| VEN(dg) | Enable pin deglitch time | 20 | µs | |||||
| IEN | Enable pin current | VEN = 5 V | 0.1 | 0.2 | µA | |||
| RPULLDOWN(OUT) | VBIAS = 5 V, VEN = 0 V | 0.6 | 1 | kΩ | ||||
| RPULLDOWN(FB) | VBIAS = 5 V, VEN = 0 V | 120 | Ω | |||||
| TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | ℃ | ||||
| Reset, temperature decreasing | 140 | |||||||