ZHCS837F March 2012 – October 2023 TPS7A7300
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Supply voltage | 1.425 | 6.5 | V | ||
| VOUT | Output voltage | 0.9 | 5 | V | ||
| VEN | Enable voltage | 0 | 6.5 | V | ||
| VPG | Pullup voltage | 0 | 6.5 | V | ||
| Any-out voltage: 50 mV, 100 mV, 200 mV, 400 mV, 800 mV, 1.6 V | 0 | VOUT | V | |||
| IOUT | Output current | 0 | 3 | A | ||
| COUT | Output capacitance | 4.7 | 200(1) | µF | ||
| CFB | Feedforward capacitance | 0 | 100 | nF | ||
| TJ | Junction temperature | –40 | 125 | °C | ||