SBVS163A June 2011 – May 2015 TPS7A3401
PRODUCTION DATA.

| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| OUT | 1 | O | Regulator output. A capacitor ≥ 2.2 µF must be tied from this pin to ground to ensure stability. |
| FB | 2 | I | This pin is the feedback pin that sets the output voltage of the device. |
| GND | 3, 4, 6, 7 | — | Ground |
| EN | 5 | I | This pin turns the regulator ON or OFF. If VEN ≥ VEN(+HI) or VEN ≤ VEN(–HI), the regulator is enabled. If VEN(+LO) ≥ VEN ≥ VEN(–LO), the regulator is disabled. The EN pin can be connected to IN, if not used. |VEN| ≤ |VIN|. |
| IN | 8 | I | Input supply. A capacitor ≥ 2.2 µF must be tied from this pin to ground to ensure stability. |
| PowerPAD | — | — | Must either be left floating or tied to GND. Solder to printed-circuit-board (PCB) plane to enhance thermal performance. |