ZHCSQ69B june 2022 – august 2023 TPS7A15
PRODUCTION DATA
PRODUCT | DESCRIPTION |
---|---|
TPS7A15xx(x)(P)yyyz | xx(x) is the nominal output voltage. Two or more digits are used in the ordering number (for example, 09 = 0.9 V; 95 = 0.95 V; 125 = 1.25 V). P indicates an active pull down; if there is no P, then the device does not have the active pull-down feature. yyy is the package designator. z is the package quantity. R is for reel (12000 pieces for YBK package; 3000 pieces for DRV package). |