ZHCSQ69B june 2022 – august 2023 TPS7A15
PRODUCTION DATA
This LDO is designed to operate from an input supply voltage range of 0.7 V to 2.2 V and a bias supply voltage range of 2.2 V to 5.5 V. The input and bias supplies must be well regulated and free of spurious noise. To make sure that the output voltage is well regulated and dynamic performance is at optimum, the input supply must be at least VOUT(nom) + VDO and VBIAS = VOUT(nom) + VDO(BIAS).