ZHCSOY3L January 2005 – February 2022 TPS799
PRODUCTION DATA
at TJ= –40°C to +125°C, VIN = VOUT(nom) + 0.3 V or 2.7 V (whichever is greater), IOUT = 1 mA, VEN = VIN, COUT = 2.2 μF, and CNR = 0.01 μF (unless otherwise noted); for TPS79901, VOUT = 3.0 V; typical values are at TJ = 25°C






| VIN – VOUT = 0.5 V |

| VIN – VOUT = 1.0 V |

| VIN – VOUT = 1.0 V |

| IOUT = 100 mA |



| VEN = VIN |






| VIN – VOUT = 1.0 V |

| VIN – VOUT = 0.25 V |

| VIN – VOUT = 0.25 V |

| IOUT = 1 mA |

| IOUT = 200 mA |