SBVS133A February 2010 – November 2014 TPS783
PRODUCTION DATA.

| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | 3 | I | Enable pin. Drive this pin over 1.2 V to turn on the regulator. Drive this pin below 0.4 V to put the regulator into shutdown mode, reducing operating current to 18 nA, typical. |
| GND | 2, 4 | — | Ground pin. Tie all ground pins to ground for proper operation. |
| IN | 1 | I | Input pin. For stable operation, place a small, 0.1-μF capacitor from this pin to ground; typical input capacitor = 1.0 μF. Tie back both input and output capacitor grounds to the IC ground, with no significant impedance between them. |
| OUT | 5 | O | Regulated output voltage pin. Connect a small (1-μF or greater) ceramic capacitor from this pin to ground for stable operation. See the Input and Output Capacitor Requirements in the Application and Implementation section for more details. |