ZHCSAL3T December 2005 – April 2025 TPS74401
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN, VBIAS | Input voltage | –0.3 | 6 | V |
| VEN | Enable voltage | –0.3 |
6 |
V |
| VPG | Power good voltage | –0.3 | 6 | V |
| IPG | PG sink current | 0 | 1.5 | mA |
| VSS | Soft-start voltage | –0.3 |
6 |
V |
| VFB | Feedback voltage | –0.3 |
6 |
V |
| VOUT | Output voltage | –0.3 | VIN + 0.3 | V |
| IOUT | Maximum output current | Internally limited | ||
| Output short-circuit duration | Indefinite | |||
| PDISS | Continuous total power dissipation | See Thermal Information | ||
| TJ | Junction Temperature | –40 | 150 | °C |
| Tstg | Storage Temperature | –55 | 150 | |