ZHCSKA4B December   2008  – September 2019 TPS737-Q1

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      典型应用电路
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Output Noise
      2. 7.3.2 Internal Current Limit
      3. 7.3.3 Enable Pin and Shutdown
      4. 7.3.4 Reverse Current
      5. 7.3.5 Thermal Protection
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
        1. 8.2.2.1 Input and Output Capacitor Requirements
        2. 8.2.2.2 Dropout Voltage
        3. 8.2.2.3 Transient Response
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Improve PSRR and Noise Performance
      2. 10.1.2 Power Dissipation
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息
    1. 12.1 封装

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over operating temperature range (TJ = –40°C to 125°C), VIN = ( VOUT(nom) + 1 V )(1), IOUT = 10 mA, VEN = 2.2 V, COUT = 2.2 µF (unless otherwise noted). Typical values are at TJ = 25°C.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VIN Input voltage range(1)(2) 2.2 5.5 V
VFB Internal reference (TPS73701) TJ = 25°C 1.192 1.2 1.216 V
VOUT Output voltage range (TPS73701)(3) VFB 5.5 – VDO V
Accuracy(1)(4) Nominal TJ = 25°C –1 1 %
5.36 V < VIN < 5.5 V, VOUT = 5.08 V,
10 mA < IOUT < 800 mA,
–40°C < TJ < 85°C, TPS73701
–2 2
Over VIN, IOUT, and temperature VOUT + 0.5 V ≤ VIN ≤ 5.5 V,
10 mA ≤ IOUT ≤ 1 A
–3 ±0.5 3
ΔVOUT% / ΔVIN Line regulation(1) VOUT(nom) + 0.5 V ≤ VIN ≤ 5.5 V 0.01 %/V
ΔVOUT% / ΔIOUT Load regulation 1 mA ≤ IOUT ≤ 1 A 0.002 %/mA
10 mA ≤ IOUT ≤ 1 A 0.0005
VDO Dropout voltage(5)
(VIN = VOUT(nom) – 0.1 V)
IOUT = 1 A 130 500 mV
ZO(DO) Output impedance in dropout 2.2 V ≤ VIN ≤ VOUT + VDO 0.25
ICL Output current limit VOUT = 0.9 × VOUT(nom) 1.05 1.6 2.2 A
ISC Short-circuit current VOUT = 0 V 450 mA
IREV Reverse leakage current(6)(–IIN) VEN ≤ 0.5 V, 0 V ≤ VIN ≤ VOUT 0.1 µA
IGND GND pin current IOUT = 10 mA (IQ) 400 µA
IOUT = 1 A 1300
ISHDN Shutdown current (IGND) VEN ≤ 0.5 V, VOUT ≤ VIN ≤ 5.5 V 20 nA
IFB FB pin current (TPS73701) 0.1 0.6 µA
PSRR Power-supply rejection ratio (ripple rejection) f = 100 Hz, IOUT = 1 A 58 dB
f = 10 kHz, IOUT = 1 A 37
VN Output noise voltage
BW = 10 Hz to 100 kHz
COUT = 10 µF 27 × VOUT µVRMS
tSTR Startup time VOUT = 3 V, RL = 30 Ω, COUT = 1 µF 600 µs
VEN(HI) EN pin high (enabled) 1.7 VIN V
VEN(LO) EN pin low (shutdown) 0 0.5 V
IEN(HI) EN pin current (enabled) VEN = 5.5 V 20 nA
TSD Thermal shutdown temperature Shutdown, temperature increasing 160 °C
Reset, temperature decreasing 140
TJ Operating junction temperature –40 125 °C
Minimum VIN = VOUT + VDO or 2.2 V, whichever is greater.
For VOUT(nom) < 1.6 V, when VIN ≤ 1.6 V, the output locks to VIN and may result in an overvoltage condition on the output. To avoid this situation, disable the device before powering down VIN.
TPS73701 is tested at VOUT = 1.2 V.
Tolerance of external resistors not included in this specification.
VDO is not measured for fixed output versions with VOUT(nom) < 2.3 V, because minimum VIN = 2.2 V.
Fixed-voltage versions only; see the Reverse Current section for more information.