ZHCSI58C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
Because of the nature of the buck converter having a pulsating input current, a low ESR input capacitor is required for best input voltage filtering and minimizing the interference with other circuits caused by high input voltage spikes (see Table 6). The converters need a ceramic input capacitor of 4.7 μF. The input capacitor can be increased without any limit for better input voltage filtering.
TYPE | VALUE | VOLTAGE RATING | SIZE | SUPPLIER | MATERIAL |
---|---|---|---|---|---|
GRM155R60G475ME47D | 4.7 μF | 4 V | 0402 | Murata | Ceramic X5R |
GRM155R60J225ME15D | 2.2 μF | 6.3 V | 0402 | Murata | Ceramic X5R |
GRM188R60J475K | 4.7 μF | 6.3 V | 0603 | Murata | Ceramic X5R |
GMK107BJ105K | 1 μF | 35 V | 0603 | Taiyo Yuden | Ceramic X5R |