ZHCSI58C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
The charger enters power-on reset mode when the input voltage at AC is within the valid range: VAC > UVLO and VAC > VBAT + VIN(DT) and VAC < VOVP, and the Bits <AC input current1, AC input current0> indicate that the USB suspend mode is not enabled [<AC input current1, AC input current0>≠ (1,1)]. During power-on reset mode, all internal timers and other circuit blocks are activated. The device checks for short-circuits at the ISET pin. If no short conditions exists, the device switches on the input FET Q1 with a 100-mA current limit to check for a short circuit at SYS. If VOUT rises above VSC, the FET Q1 switches to the current-limit threshold set by <AC input current1, AC input current0>, and the device enters into the Idle mode.