ZHCSI58C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
CHGSTATE | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
---|---|---|---|---|---|---|---|---|
Bit name and function | CH_SLEEP | CH_RESET | CH_IDLE | CH_PRECH | CH_CC_CV | CH_LDO | CH_FAULT | CH_SUSP |
Default | X | X | X | X | X | X | X | X |
Read/write | R | R | R | R | R | R | R | R |
Bit 7 | CH_SLEEP:
0 = charger is not in sleep state 1 = charger is in sleep state |
Bit 6 | CH_RESET:
0 = charger is not in reset state 1 = charger is in reset state |
Bit 5 | CH_IDLE:
0 = charger is not in idle state 1 = charger is in idle state |
Bit 4 | CH_PRECH:
0 = charger is not in precharge state 1 = charger is in precharge state |
Bit 3 | CH_CC_CV:
0 = charger is not in constant current mode or constant voltage mode 1 = charger is in constant current mode or constant voltage mode |
Bit 2 | CH_LDO:
0 = charger is not in LDO mode 1 = charger is in LDO mode |
Bit 1 | CH_FAULT:
0 = charger is not in fault state 1 = charger is in fault state |
Bit 0 | CH_SUSP:
0 = charger is not in suspend state 1 = charger is in suspend state |