ZHCSD17E November 2014 – February 2021 TPS65218
PRODUCTION DATA
The PB pin is a CMOS-type input used to power-up the PMIC. Typically, the PB pin is connected to a momentary switch to ground and an external pullup resistor. The power-up sequence is triggered if the PB input is held low for 600 ms.
Figure 7-25 Left: Typical PB Input Circuit Right: Push-Button
Input (PB) Deglitch and Power-Up TimingIn ACTIVE mode, the TPS65218 monitors the PB input and issues an interrupt when the pin status changes, such as when it drops below or rises above the PB input-low or input-high thresholds. The interrupt is masked by the PBM bit in the INT_MASK1 register.
Figure 7-26 PB
Input-Low or Input-High ThresholdsInterrupts are issued whenever the PB pin status changes. The PB_STATE bit reflects the current status of the PB input. nWAKEUP is pulled low for 150 µs on every falling edge of PB.