ZHCSD17E November 2014 – February 2021 TPS65218
PRODUCTION DATA
Figure 7-21 Left: Flow Chart for Selecting DCDC Power-Up Default Voltage Right: Comparator Circuit| RSEL [KΩ] | POWER-UP DEFAULT | |||
|---|---|---|---|---|
| MIN | TYP | MAX | DCDC3[5:0] | DCDC4[5:0] |
| 0 | 0 | 7.7 | Programmed default (1.2 V) | Programmed default (3.3 V) |
| 11.3 | 12.1 | 13 | 0x12 (1.35 V) | Programmed default (3.3 V) |
| 18.1 | 20 | 22 | 0x18 (1.5 V) | Programmed default (3.3 V) |
| 30.9 | 31.6 | 32.3 | 0x1F (1.8 V) | Programmed default (3.3 V) |
| 44.8 | 45.3 | 46.4 | 0x3D (3.3 V) | 0x01 (1.2 V) |
| 64.2 | 64.9 | Programmed default (1.2 V) | 0x07 (1.35 V) | |
| 92.9 | 95.3 | 96.9 | Programmed default (1.2 V) | 0x0D (1.5 V) |
| 135.3 | 150 | Tied to INT_LDO | Programmed default (1.2 V) | 0x14 (1.8 V) |