ZHCS462A July   2011  – August 2015 TPS65186

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 说明 (续)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements: Data Transmission
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Wake-Up and Power-Up Sequencing
      2. 8.3.2  Dependencies Between Rails
      3. 8.3.3  Soft Start
      4. 8.3.4  VPOS/VNEG Supply Tracking
      5. 8.3.5  V3P3 Power Switch
      6. 8.3.6  VCOM Adjustment
        1. 8.3.6.1 Kick-Back Voltage Measurement
        2. 8.3.6.2 Storing the VCOM Power-Up Default Value in Memory
      7. 8.3.7  Fault Handling and Recovery
      8. 8.3.8  Power Good Pin
      9. 8.3.9  Interrupt Pin
      10. 8.3.10 Panel Temperature Monitoring
        1. 8.3.10.1 NTC Bias Circuit
        2. 8.3.10.2 Hot, Cold, and Temperature-Change Interrupts
        3. 8.3.10.3 Typical Application of the Temperature Monitor
    4. 8.4 Device Functional Modes
      1. 8.4.1 SLEEP
      2. 8.4.2 STANDBY
      3. 8.4.3 ACTIVE
      4. 8.4.4 Mode Transitions
        1. 8.4.4.1 SLEEP → ACTIVE
        2. 8.4.4.2 SLEEP → STANDBY
        3. 8.4.4.3 STANDBY → ACTIVE
        4. 8.4.4.4 ACTIVE → STANDBY
        5. 8.4.4.5 STANDBY → SLEEP
        6. 8.4.4.6 ACTIVE → SLEEP
    5. 8.5 Programming
      1. 8.5.1 I2C Bus Operation
    6. 8.6 Register Maps
      1. 8.6.1  Thermistor Readout (TMST_VALUE)
      2. 8.6.2  Enable (ENABLE)
      3. 8.6.3  Voltage Adjustment Register (VADJ)
      4. 8.6.4  VCOM 1 (VCOM1)
      5. 8.6.5  VCOM 2 (VCOM2)
      6. 8.6.6  Interrupt Enable 1 (INT_EN1)
      7. 8.6.7  Interrupt Enable 2 (INT_EN2)
      8. 8.6.8  Interrupt 1 (INT1)
      9. 8.6.9  Interrupt 2 (INT2)
      10. 8.6.10 Power Up Sequence Register 0 (UPSEQ0)
      11. 8.6.11 Power Up Sequence Register 1 (UPSEQ1)
      12. 8.6.12 Power Down Sequence Register 0 (DWNSEQ0)
      13. 8.6.13 Power Down Sequence Register 1 (DWNSEQ1)
      14. 8.6.14 Thermistor Register 1 (TMST1)
      15. 8.6.15 Thermistor Register 2 (TMST2)
      16. 8.6.16 Power Good Status (PG)
      17. 8.6.17 Revision and Version Control (REVID)
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The TPS65186 device provides two adjustable LDOs, inverting buck-boost converter, boost converter, thermistor monitoring, and flexible power-up and power-down sequencing. The system can be supplied by a regulated input voltage ranging from 3 V to 6 V. The device is characterized across a –10°C to 85°C temperature range, best suited for personal electronic applications.

The I2C interface provides comprehensive features for using the TPS65186. All rails can be enabled or disabled. Power-up and power-down sequences can also be programmed through the I2C interface, as well as thermistor configuration and interrupt configuration. Voltage adjustment can also be controlled by the I2C interface.

The adjustable LDOs can supply up to 120 mA of current. The default output voltages for each LDO can be adjusted through the I2C interface. LDO1 (VPOS) and LDO2 (VNEG) track each other in a way that they are of opposite sign but same magnitude. The sum of VLDO1 and VLOD2 is guaranteed to be less than 50 mV.

There are two charge pumps: VDDH and VEE 10 mA and 12 mA respectively. These charge pumps boost the DC-DC boost converters ±16-V rails to provide a gate channel supply.

The power good functionality is open-drain output, if any of the four power rails (CP1, CP2, LDO1, LDO2) are not in regulation, encounters a fault, or is disabled the pin is pulled low. PWR_GOOD remains low if one of the rails is not enabled by the host and only after all rails are in regulation PWR_GOOD is released to Hi-Z state (pulled up by external resistor).

The TPS65186 provides circuitry to bias and measure an external NTC to monitor the display panel temperature in a range from –10°C to 85°C with and accuracy of ±1°C from 0°C to 50°C. Temperature measurement are triggered by the controlling host and the last temperature reading is always stored in the TMST_VALUE register. Interrupts are issued when the temperature exceeds the programmable HOT, or drops below the programmable COLD threshold, or when the temperature has changed by more than a user-defined threshold from the baseline value.

This device is offered in a 48-Pin, 0.5-mm Pitch, 7 mm × 7 mm × 0.9 mm (VQFN) RGZ package.

Functional Block Diagram

TPS65186 fbd_lvsb04.gif

Feature Description

Wake-Up and Power-Up Sequencing

The power-up and power-down order and timing is defined by user register settings. The default settings support the E Ink Vizplex panel and typically do not need to be changed.

In SLEEP mode the TPS65186 is completely turned off, the I2C registers are reset, and the device does not accept any I2C transaction. Pull the WAKEUP pin high with the PWRUP pin low and the device enters STANDBY mode that enables the I2C interface. Write to the UPSEQ0 register to define the order in which the output rails are enabled at power-up and to the UPSEQ1 registers to define the power-up delays between rails. Finally, set the ACTIVE bit in the ENABLE register to 1 to execute the power-up sequence and bring up all power rails. Alternatively, pull the PWRUP pin high (rising edge).

After the ACTIVE bit has been set, the negative boost converter (VN) is powered up first, followed by the positive boost (VB). The positive boost enable is gated by the internal power-good signal of the negative boost. Once VB is in regulation, it issues an internal power-good signal and after delay time UDLY1 has expired, STROBE1 is issued. The rail assigned to STROBE1 will power up next and after its power-good signal has been asserted and delay time UDLY2 has expired, STROBE2 is issued. The sequence continues until STROBE4 has occurred and the last rail has been enabled.

To power down the device, set the STANDBY bit of the ENABLE register to 1 or pull the PWRUP pin low (falling edge) and the TPS65186 will power down in the order defined by DWNSEQx registers. The delay times DDLY2, DDLY3, and DDLY4 are weighted by a factor of DFCTR which allows the user to space out the power down of the rails to avoid crossing during discharge. DFCTR is located in register DWNSEQ1. The positive boost (VB) is shut down together with the last rail at STROBE4. However, the negative boost (VN) remains up and running for another 50 ms. Then VN is powered down and the device enters STANDBY or SLEEP mode, depending on the WAKEUP pin.

If either the ACTIVE bit is set or the PWRUP pin is pulled high while the device is powering down, the power-down sequence (STROBE1-4) is completed first, followed by a power-up sequence. VB and VN may or may not be powered down and depending on the relative timing of STROBE4 to the new power-up event.

During power-up, if the STANDBY bit is set or the PWRUP pin is pulled low, the power-up sequence is aborted and the power-down sequence starts immediately.

Dependencies Between Rails

Charge pumps, LDOs, and VCOM driver are dependent on the positive and inverting buck-boost converters and several dependencies exist that affect the power-up sequencing. These dependencies are the following:

  • Inverting buck-boost (DCDC2) must be in regulation before positive boost (DCDC1) can be enabled. Internally, DCDC1 enable is gated by DCDC2 power good.
  • Positive boost (DCDC1) must be in regulation before LDO2 (VNEG) can be enabled. Internally LDO2 enable is gated DCDC1 power good.
  • Positive boost (DCDC1) must be in regulation before VCOM can be enabled. Internally VCOM enable is gated by DCDC1 power good.
  • Positive boost (DCDC1) must be in regulation before negative charge pump (CP2) can be enabled. Internally CP2 enable is gated by DCDC1 power good.
  • Positive boost (DCDC1) must be in regulation before positive charge pump (CP1) can be enabled. Internally CP1 enable is gated by DCDC1 power good.
  • LDO2 must be in regulation before LDO1 can be enabled. Internally LDO1 enable is gated by LDO2 power good.
TPS65186 pwr_sequence1.gif
TOP: Power-up sequence is defined by assigning strobes to individual rails. STROBE1 is the first strobe to occur after ACTIVE bit is set and STROBE4 is the last event in the sequence. Strobes are assigned to rails in UPSEQ0 register and delays between STROBES are defined in UPSEQ1 register.
BOTTOM: Power-down sequence is independent of power-up sequence. Strobes and delay times for power down sequence are set in DWNSEQ0 and DWNSEQ1 register.
Figure 20. Power-Up and Power-Down Sequence

Soft Start

TPS65186 supports soft start for all rails, that is, inrush current is limited during startup of DCDC1, DCDC2, LDO1, LDO2, CP1, and CP2. If DCDC1 or DCDC2 are unable to reach power-good status within 50 ms, the corresponding UV flag is set in the interrupt registers, the interrupt pin is pulled low, and the device enters STANDBY mode. LDO1, LDO2, positive and negative charge pumps also have a 50-ms power-good time-out limit. If either rail is unable to power up within 50 ms after it has been enabled, the corresponding UV flag is set and the interrupt pin is pulled low. However, the device will remain in ACTIVE mode in this case.

VPOS/VNEG Supply Tracking

LDO1 (VPOS) and LDO2 (VNEG) track each other in a way that they are of opposite sign but same magnitude. The sum of VLDO1 and VLOD2 is guaranteed to be less than 50 mV.

V3P3 Power Switch

The integrated power switch is used to cut the 3.3-V supply to the EPD panel and is controlled through the V3P3_EN pin of the ENABLE register. In SLEEP mode the switch is automatically turned off and its output is discharged to ground. The default power-up state is OFF. To turn the switch ON, set the V3P3_ENbit to 1.

VCOM Adjustment

VCOM is the output of a power-amplifier with an output voltage range of 0 V to –5.11 V, adjustable in 10-mV steps. In a typical application VCOM is connected to the VCOM terminal of the EPD panel and the amplifier is controlled through the VCOM_CTRL pin. With VCOM_CTRL high, the amplifier drives the VCOM pin to the voltage specified by the VCOM1 and VCOM2 register.

For ease of design, the VCOM_CTRL pin may also be tied to the battery or IO supply. In this case, VCOM is enabled with STROBE4 during the power-up sequence and disabled on STROBE1 of the power-down sequence. Therefore VCOM is the last rail to be enabled and the first to be disabled.

Kick-Back Voltage Measurement

TPS65186 can perform a voltage measurement on the VCOM pin to deter87/mine the kick-back voltage of the panel. This allows in-system calibration of VCOM. To perform a kick-back voltage measurement, follow these steps:

  • Pull the WAKEUP pin and the PWRUP pin high to enable all output rails.
  • Set the Hi-Z bit in the VCOM2 register. This puts the VCOM pin in a high-impedance state.
  • Drive the panel with the Null waveform. Refer to E-Ink specification for detail.
  • Set the ACQ bit in the VCOM2 register to 1. This starts the measurement routine.
  • When the measurement is complete, the ACQC (Acquisition Complete) bit in the INT1 register is set and the nINT pin is pulled low.
  • The measurement result is stored in the VCOM[8:0] bits of the VCOM1 and VCOM2 register.

The measurement result is not automatically programmed into nonvolatile memory. Changing the power-up default is described in Storing the VCOM Power-Up Default Value in Memory.

Storing the VCOM Power-Up Default Value in Memory

The power-up default value of VCOM can be user-set and programmed into nonvolatile memory. To do so, write the default value to the VCOM[8:0] bits of the VCOM1 and VCOM2 register, then set the PROG bit in VCOM2 register to 1. First, all power rails are shut down, then the VCOM[8:0] value is committed to nonvolatile memory such that it becomes the new power-up default. Once programming is complete, the PRGC bit in the INT1 register is set and the nINT pin is pulled low. To verify that the new value has been saved properly, first write the VCOM[8:0] bits to 0x000h, then pull the WAKEUP pin low. After the WAKEUP pin is pulled back high, read the VCOM[8:0] bits to verify that the new default value is correct.

TPS65186 vcom_bd1.gif Figure 21. Block Diagram of VCOM Circuit
TPS65186 vcom_calibration_flow_lvsaq8.gif Figure 22. VCOM Calibration Flow

Fault Handling and Recovery

The TPS65186 monitors input/output voltages and die temperature; the device will take action if operating conditions are outside normal limits when the following are encountered:

  • Thermal Shutdown (TSD)
  • Positive Boost Undervoltage (VB_UV)
  • Inverting Buck-Boost Undervoltage (VN_UV)
  • Input Undervoltage Lockout (UVLO)

The TPS65186 shuts down all power rails and enters STANDBY mode. Shutdown follows the order defined by DWNSEQx registers. The exception is VCOM fault witch leads to immediate shutdown of all rails. Once a fault is detected, the PWR_GOOD and nINT pins are pulled low and the corresponding interrupt bit is set in the interrupt register. Power rails cannot be re-enabled unless the interrupt bits have been cleared by reading the INT1 and INT2 register. Alternatively, toggling the WAKEUP pin also resets the interrupt bits. As the PWRUP input is edge sensitive, the host must toggle the PWRUP pin to re-enable the rails through GPIO control, that is, it must bring the PWRUP pin low before asserting it again. Alternatively rails can be re-enbled through the I2C interface.

Whenever the TPS65186 encounters undervoltage on VNEG (VNEG_UV), VPOS (VPOS_UV), VEE (VEE_UV), or VDDH (VDDH_UV), rails are not shut down but the PWR_GOOD and nINT is pulled low with the corresponding interrupt bit set. The device remains in ACTIVE mode and recovers automatically once the fault has been removed.

Power Good Pin

The power good pin (PWR_GOOD) is an open-drain output that is pulled high (by an external pullup resistor) when all four power rails (CP1, CP2, LDO1, LDO2) are in regulation and is pulled low if any of the rails encounters a fault or is disabled. PWR_GOOD remains low if one of the rails is not enabled by the host and only after all rails are in regulation PWR_GOOD is released to Hi-Z state (pulled up by external resistor).

Interrupt Pin

The interrupt pin (nINT) is an open-drain output that is pulled low whenever one or more of the INT1 or INT2 bits are set. The nINT pin is released (returns to Hi-Z state) and fault bits are cleared once the register with the set bit has been read by the host. If the fault persists, the nINT pin will be pulled low again after a maximum of 32 µs.

Interrupt events can be masked by re-setting the corresponding enable bit in the INT_EN1 and INT_EN2 register, that is, the user can determine which events cause the nINT pin to be pulled low. The status of the enable bits affects the nINT pin only and has no effect on any of the protection and monitoring circuits or the INT1/INT2 bits themselves.

Persisting faults such as thermal shutdown can cause the nINT pin to be pulled low for an extended period of time which can keep the host in a loop trying to resolve the interrupt. If this behavior is not desired, set the corresponding mask bit after receiving the interrupt and keep polling the INT1/INT2 register to see when the fault condition has disappeared. After the fault is resolved, unmask the interrupt bit again.

Panel Temperature Monitoring

The TPS65186 provides circuitry to bias and measure an external Negative Temperature Coefficient Resistor (NTC) to monitor the display panel temperature in a range from –10°C to 85°C with and accuracy of ±1°C from 0°C to 50°C. Temperature measurement must be triggered by the controlling host and the last temperature reading is always stored in the TMST_VALUE register. Interrupts are issued when the temperature exceeds the programmable HOT, or drops below the programmable COLD threshold, or when the temperature has changed by more than a user-defined threshold from the baseline value. Details are explained under Hot, Cold, and Temperature-Change Interrupts.

NTC Bias Circuit

Figure 23 shows the block diagram of the NTC bias and measurement circuit. The NTC is biased from an internally generated 2.25-V reference voltage through an integrated 7.307-kΩ bias resistor. A 43-kΩ resistor is connected parallel to the NTC to linearize the temperature response curve. The circuit is designed to work with a nominal 10-kΩ NTC and achieves accuracy of ±1°C from 0°C to 50°C. The voltage drop across the NTC is digitized by a 10-bit SAR ADC and translated into an 8-bit two’s complement by digital per Table 1.

Table 1. ADC Output Value vs Temperature

TEMPERATURE TMST_VALUE[7:0]
< –10°C 1111 0110
–10°C 1111 0110
–9°C 1111 0111
... ...
–2°C 1111 1110
–1°C 1111 1111
0°C 0000 0000
1°C 0000 0001
2°C 0000 0010
... ...
25°C 0001 1001
...
85°C 0101 0101
> 85°C 0101 0101
TPS65186 ntc_bias_lvsaq8.gif Figure 23. NTC Bias and Measurement Circuit

A temperature measurement is triggered by setting the READ_THERM bit of the TMST1 register to 1.During the A/D conversion the CONV_END bit of the TMST1 register reads 0, otherwise it reads 1. At the end of the A/D conversion the EOC bit in the INT2 register is set and the temperature value is available in the TMST_VALUE register.

Hot, Cold, and Temperature-Change Interrupts

Each temperature acquisition is compared against the programmable TMST_HOT and TMST_COLD thresholds and to the baseline temperature, to determine if the display is within allowed operating temperature range and if the temperature has changed by more than a user-defined threshold since the last update. The first temperature reading after the WAKEUP pin has been pulled high automatically becomes the baseline temperature. Any subsequent reading is compared against the baseline temperature. If the difference is equal or greater than the threshold value, an interrupt is issued (DTX bit in register INT1 is set to 1) and the latest value becomes the new baseline. If the difference is less than the threshold value, no action is taken. The threshold value is defined by DT[1:0] bits in the TMST1 register and has a default value of ±2°C. In summary:

  • When the temperature is equal or less than the TMST_COLD[3:0] threshold, the TMST_COLD interrupt bit of the INT1 register is set, and the nINT pin is pulled low.
  • When the temperature is greater than TMST_COLD but lower then TMST_HOT, no action is taken.
  • When the temperature is equal or greater than the TMST_HOT[3:0] threshold, the TMST_HOT interrupt bit of the INT1 register is set, and the nINT pin is pulled low.
  • If the last temperature is different from the baseline temperature by ±2°C (default) or more, the DTX interrupt bit of the INT1 register is set. The latest temperature becomes the new baseline temperature. By default the DTX interrupt is disabled, that is, the nINT pin is not pulled low unless the DTX_EN bit was previously set high.
  • If the last temperature change is less than ±2°C (default), no action is taken.

Typical Application of the Temperature Monitor

In a typical application the temperature monitor and interrupts are used in the following manner:

  • After the WAKEUP pin has been pulled high, the Application Processor (AP) writes 0x80h to the TMST1 register (address 0x0Dh). This starts the temperature measurement.
  • The AP waits for the EOC interrupt. Alternatively the AP can poll the CONV_END bit in register TMST1. This will notify the AP that the A/D conversion is complete and the new temperature reading is available in the TMST_VALUE register (address (0x00h).
  • The AP reads the temperature value from the TMST_VALUE register (address (0x00h).
  • If the temperature changes by ±2°C (default) or more from the first reading, the processor is notified by the DTX interrupt. The A/P may or may not decide to select a different set of waveforms to drive the panel.
  • If the temperature is outside the allowed operating range of the panel, the processor is notified by the THOT and TCOLD interrupts, respectively. The processor may or may not decide to continue with the page update.
  • When an overtemperature or undertemperature has been detected, the AP must reset the TMST_HOT_EN or TMST_COLD_EN bits, respectively, to avoid the nINT pin to be continuously pulled low. The TMST_HOT and TMST_COLD interrupt bits then must be polled continuously, to determine when the panel temperature recovers to the normal operating range. Once the temperature has recovered, the TMST_HOT_EN or TMST_COLD_EN bits must be set to 1 again and normal operation can resume.

Device Functional Modes

The TPS65186 has three modes of operation, SLEEP, STANDBY, and ACTIVE. SLEEP mode is the lowest-power mode in which all internal circuitry is turned off. In STANDBY, all power rails are shut down but the device is ready to accept commands through the I2C interface. In ACTIVE mode one or more power rails are enabled.

SLEEP

This is the lowest power mode of operation. All internal circuitry is turned off, registers are reset to default values and the device does not respond to I2C communications. TPS65186 enters SLEEP mode whenever WAKEUP pin is pulled low.

STANDBY

In STANDBY all internal support circuitry is powered up and the device is ready to accept commands through the I2C interface but none of the power rails are enabled. The device enters STANDBY mode when the WAKEUP pin is pulled high and either the PWRUP pin is pulled low or the STANDBY bit is set. The device also enters STANDBY mode if input undervoltage lockout (UVLO), positive boost undervoltage (VB_UV), or inverting buck-boost undervoltage (VN_UV) is detected, thermal shutdown occurs, or the PROG bit is set (see Figure 22)

ACTIVE

The device is in ACTIVE mode when any of the output rails are enabled and no fault condition is present. This is the normal mode of operation while the device is powered up.

Mode Transitions

SLEEP → ACTIVE

WAKEUP pin is pulled high with PWRUP pin high. Rails come up in the order defined by the UPSEQx registers (OK to tie WAKEUP and PWRUP pin together).

SLEEP → STANDBY

WAKEUP pin is pulled high with PWRUP pin low. Rails will remain powered down.

STANDBY → ACTIVE

WAKEUP pin is high and PWRRUP pin is pulled high (rising edge) or the ACTIVE bit is set. Output rails will power up in the order defined by the UPSEQx registers.

ACTIVE → STANDBY

WAKEUP pin is high and STANDBY bit is set or PWRUP pin is pulled low (falling edge). Rails are shut down in the order defined by DWNSEQx registers. Device also enters STANDBY in the event of thermal shutdown (TSD), undervoltage lockout (UVLO), positive boost or inverting buck-boost undervoltage (UV), VCOM fault (VCOMF), or when the PROG bit is set (see Figure 22).

STANDBY → SLEEP

WAKEUP pin is pulled low while none of the output rails are enabled.

ACTIVE → SLEEP

WAKEUP pin is pulled low while at least one output rail is enabled. Rails are shut down in the order defined by DWNSEQx registers.

TPS65186 global_state_lvsaq8.gif
NOTES:
||, & = logic OR, and AND.
(↑), (↓) = rising edge, falling edge
UVLO = Undervoltage Lockout
TSD = Thermal Shutdown
UV = Undervoltage
FAULT = UVLO || TSD || BOOST UV || VCOM fault
Figure 24. Global State Diagram

Programming

I2C Bus Operation

The TPS65186 hosts a slave I2C interface that supports data rates up to 400 kbit/s and auto-increment addressing and is compliant to I2C standard 3.0.

TPS65186 subaddress_i2c_lvsaq8.gif Figure 25. Subaddress in I2C Transmission

The I2C Bus is a communications link between a controller and a series of slave terminals. The link is established using a two-wire bus consisting of a serial clock signal (SCL) and a serial data signal (SDA). The serial clock is sourced from the controller in all cases where the serial data line is bidirectional for data communication between the controller and the slave terminals. Each device has an open drain output to transmit data on the serial data line. An external pullup resistor must be placed on the serial data line to pull the drain output high during data transmission.

Data transmission is initiated with a start bit from the controller as shown in Figure 27. The start condition is recognized when the SDA line transitions from high to low during the high portion of the SCL signal. Upon reception of a start bit, the device will receive serial data on the SDA input and check for valid address and control information. If the appropriate slave address bits are set for the device, then the device will issue an acknowledge pulse and prepare to receive the register address. Depending on the R/nW bit, the next byte received from the master is written to the addressed register (R/nW = 0) or the device responds with 8-bit data from the register (R/nW = 1). Data transmission is completed by either the reception of a stop condition or the reception of the data word sent to the device. A stop condition is recognized as a low to high transition of the SDA input during the high portion of the SCL signal. All other transitions of the SDA line must occur during the low portion of the SCL signal. An acknowledge is issued after the reception of valid address, sub-address and data words. The I2C interfaces will auto-sequence through register addresses, so that multiple data words can be sent for a given I2C transmission. See Figure 26 and Figure 27 for details.

TPS65186 i2c_data_protocol_lvsaq8.gif
TOP: Master writes data to slave.
BOTTOM: Master reads data from slave.
Figure 26. I2C Data Protocol
TPS65186 i2c_start_stop_lvsaq8.gif Figure 27. I2C Start/Stop/Acknowledge Protocol

Register Maps

REGISTER ADDRESS (HEX) NAME DESCRIPTION
0 0x00 TMST_VALUE Thermistor value read by ADC
1 0x01 ENABLE Enable/disable bits for regulators
2 0x02 VADJ VPOS/VNEG voltage adjustment
3 0x03 VCOM1 Voltage settings for VCOM
4 0x04 VCOM2 Voltage settings for VCOM + control
5 0x05 INT_EN1 Interrupt enable group1
6 0x06 INT_EN2 Interrupt enable group2
7 0x07 INT1 Interrupt group1
8 0x08 INT2 Interrupt group2
9 0x09 UPSEQ0 Power-up strobe assignment
10 0x0A UPSEQ1 Power-up sequence delay times
11 0x0B DWNSEQ0 Power-down strobe assignment
12 0x0C DWNSEQ1 Power-down sequence delay times
13 0x0D TMST1 Thermistor configuration
14 0x0E TMST2 Thermistor hot temp set
15 0x0F PG Power good status each rails
16 0x10 REVID Device revision ID information

Thermistor Readout (TMST_VALUE)

Address – 0x00h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME TMST_VALUE[7:0]
READ/WRITE R R R R R R R R
RESET VALUE N/A N/A N/A N/A N/A N/A N/A N/A
FIELD NAME BIT DEFINITION
TMST_VALUE[7:0] Temperature read-out
1111 0110 – < -10°C
1111 0110 – -10°C
1111 0111 – -9°C
...
1111 1110 – -2°C
1111 1111 – -1 °C
0000 0000 – 0 °C
0000 0001 – 1°C
0000 0010 – 2°C
...
0001 1001 – 25°C
...
0101 0101 – 85°C
0101 0101 – > 85°C

Enable (ENABLE)

Address – 0x01h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME ACTIVE STANDBY V3P3_EN VCOM_EN VDDH_EN VPOS_EN VEE_EN VNEG_EN
READ/WRITE R/W R/W R/W R/W R/W R/W R/W R/W
RESET VALUE 0 0 0 0 0 0 0 0
FIELD NAME BIT DEFINITION(1)
ACTIVE STANDBY to ACTIVE transition bit
1 – Transition from STANDBY to ACTIVE mode. Rails power up as defined by UPSEQx registers
0 – no effect
NOTE: After transition bit is cleared automatically
STANDBY STANDBY to ACTIVE transition bit
1 – Transition from STANDBY to ACTIVE mode. Rails power up as defined by DWNSEQx registers
0 – no effect
NOTE: After transition bit is cleared automatically. STANDBY bit has priority over AVTIVE.
V3P3_EN VIN3P3 to V3P3 switch enable
1 – switch is ON
0 – switch is OFF
VCOM_EN VCOM buffer enable
1 – enabled
0 – disabled
VDDH_EN VDDH charge pump enable
1 – enabled
0 – disabled
VPOS_EN VPOS LDO regulator enable
1 – enabled
0 – disabled
NOTE: VPOS cannot be enabled before VNEG is enabled.
VEE_EN VEE charge pump enable
1 – enabled
0 – disabled
VNEG_EN VNEG LDO regulator enable
1 – enabled
0 – disabled
NOTE: When VNEG is disabled VPOS will also be disabled.
Enable bits always reflect actual status of the corresponding rail.

Voltage Adjustment Register (VADJ)

Address – 0x02h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME not used not used not used not used not used VSET[2:0]
READ/WRITE R/W R/W R/W R/W R R/W R/W R/W
RESET VALUE 0 0 1 0 0 0E2 1E2 1E2
FIELD NAME BIT DEFINITION
not used N/A
not used N/A
not used N/A
not used N/A
not used N/A
VSET[2:0] VPOS and VNEG voltage setting
000 - not valid
001 - not valid
010 - not valid
011 - ±15.000 V
100 - ±14.750 V
101 - ±14.500 V
110 - ±14.250 V
111 - reserved

VCOM 1 (VCOM1)

Address – 0x03h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME VCOM [7:0]
READ/WRITE R/W R/W R/W R/W R/W R/W R/W R/W
RESET VALUE 0E2 1E2 1E2 1E2 1 1 0 1
FIELD NAME BIT DEFINITION
VCOM[7:0] VCOM voltage, least significant byte. See VCOM 2 (VCOM2) for details.

VCOM 2 (VCOM2)

Address – 0x04h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME ACQ PROG HiZ AVG[1:0] not used not used VCOM[8]
READ/WRITE R/W R/W R/W R/W R/W R/W R/W R/W
RESET VALUE 0 0 0 0 0 1 0 0E2
FIELD NAME BIT DEFINITION
ACQ Kick-back voltage acquisition bit
1 – starts kick-back voltage measurement routine
0 – no effect
NOTE: After measurement is complete bit is cleared automatically and measurement result is reflected in VCOM[8:0] bits.
PROG VCOM programming bit
1 – VCOM[8:0] value is committed to nonvolatile memory and becomes new power-up default
0 – no effect
NOTE: After programming bit is cleared automatically and TPS65186 will enter STANDBY mode.
HiZ VCOM HiZ bit
1 – VCOM pin is placed into hi-impedance state to allow VCOM measurement
0 – VCOM amplifier is connected to VCOM pin
AVG[1:0] Number of acquisitions that is averaged to a single kick-back voltage measurement
00 – 1x
01 – 2x
10 – 4x
11 – 8x
NOTE: When the ACQ bit is set, the state machine repeat the A/D conversion of the kick-back voltage AVD[1:0] times and returns a single, averaged, value to VCOM[8:0]
not used N/A
not used N/A
VCOM[8:0] VCOM voltage adjustment
VCOM = VCOM[8:0] x -10 mV in the range from 0 mV to –5.110 V
0x000h – 0 0000 0000 – –0 mV
0x001h – 0 0000 0001 – –10 mV
0x002h – 0 0000 0010 – –20 mV
...
0x07Dh - 0 0111 1101 – –1250 mV
...
0x1FEh – 1 1111 1110 – –5100 mV
0x1FFh – 1 1111 1111 – –5110 mV

Interrupt Enable 1 (INT_EN1)

Address – 0x05h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME DTX_EN TSD_EN HOT_EN TMST_HOT_EN TMST_COLD_EN UVLO_EN ACQC_EN PRGC_EN
READ/WRITE R R/W R/W R/W R/W R/W R R
RESET VALUE 0 1 1 1 1 1 1 1
FIELD NAME BIT DEFINITION(1)
DTX_EN Panel temperature-change interrupt enable
1 – enabled
0 – disabled
TSD_EN Thermal shutdown interrupt enable
1 – enabled
0 – disabled
HOT_EN Thermal shutdown early warning enable
1 – enabled
0 – disabled
TMST_HOT_EN Thermistor hot interrupt enable
1 – enabled
0 – disabled
TMST_COLD_EN Thermistor cold interrupt enable
1 – enabled
0 – disabled
UVLO_EN VIN undervoltage detect interrupt enable
1 – enabled
0 – disabled
ACQC_EN VCOM acquisition complete interrupt enable
1 – enabled
0 – disabled
PRGC_EN VCOM programming complete interrupt enable
1 – enabled
0 – disabled
Enabled means nINT pin is pulled low when interrupt occurs.
Disabled means nINT pin is not pulled low when interrupt occurs.

Interrupt Enable 2 (INT_EN2)

Address – 0x06h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME VBUVEN VDDHUVEN VNUV_EN VPOSUVEN VEEUVEN VCOMFEN VNEGUVEN EOCEN
READ/WRITE R/W R/W R/W R/W R/W R/W R/W R/W
RESET VALUE 1 1 1 1 1 1 1 1
FIELD NAME BIT DEFINITION(1)
VBUVEN Positive boost converter undervoltage detect interrupt enable
1 – enabled
0 – disabled
VDDHUVEN VDDH undervoltage detect interrupt enable
1 – enabled
0 – disabled
VNUVEN Inverting buck-boost converter undervoltage detect interrupt enable
1 – enabled
0 – disabled
VPOSUVEN VPOS undervoltage detect interrupt enable
1 – enabled
0 – disabled
VEEUVEN VEE undervoltage detect interrupt enable
1 – enabled
0 – disabled
VCOMFEN VCOM FAULT interrupt enable
1 – enabled
0 – disabled
VNEGUVEN VNEG undervoltage detect interrupt enable
1 – enabled
0 – disabled
EOCEN Temperature ADC end of conversion interrupt enable
1 – enabled
0 – disabled
Enabled means nINT pin is pulled low when interrupt occurs.
Disabled means nINT pin is not pulled low when interrupt occurs.

Interrupt 1 (INT1)

Address – 0x07h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME DTX TSD HOT TMST_HOT TMST_COLD UVLO ACQC PRGC
READ/WRITE R R R R R R R R
RESET VALUE 0 N/A N/A N/A N/A N/A 0 0
FIELD NAME BIT DEFINITION
DTX Panel temperature-change interrupt
1 – temperature has changed by 3 deg or more over previous reading
0 – no significance
TSD Thermal shutdown interrupt
1 – chip is in overtemperature shutdown
0 – no fault
HOT Thermal shutdown early warning
1 – chip is approaching overtemperature shutdown
0 – no fault
TMST_HOT Thermistor hot interrupt
1 – thermistor temperature is equal or greater than TMST_HOT threshold
0 – no fault
TMST_COLD Thermistor cold interrupt
1 – thermistor temperature is equal or less than TMST_COLD threshold
0 – no fault
UVLO VIN undervoltage detect interrupt
1 – input voltage is below UVLO threshold
0 – no fault
ACQC VCOM acquisition complete
1 – VCOM measurement is compete
0 – no significance
PRGC VCOM programming complete
1 – VCOM programming is complete
0 – no significance

Interrupt 2 (INT2)

Address – 0x08h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME VB_UV VDDH_UV VN_UV VPOS_UV VEE_UV VCOMF VNEG_UV EOC
READ/WRITE R R R R R R R R
RESET VALUE N/A N/A N/A N/A N/A N/A N/A N/A
FIELD NAME BIT DEFINITION
VB_UV Positive boost converter undervoltage detect interrupt
1 – under-voltage on DCDC1 detected
0 – no fault
VDDH_UV VDDH undervoltage detect interrupt
1 – undervoltage on VDDH charge pump detected
0 – no fault
VN_UV Inverting buck-boost converter undervoltage detect interrupt
1 – undervoltage on DCDC2 detected
0 – no fault
VPOS_UV VPOS undervoltage detect interrupt
1 – undervoltage on LDO1(VPOS) detected
0 – no fault
VEE_UV VEE undervoltage detect interrupt
1 – undervoltage on VEE charge pump detected
0 – no fault
VCOMF VCOM fault detection
1 – fault on VCOM detected (VCOM is outside normal operating range)
0 – no fault
VNEG_UV VNEG undervoltage detect interrupt
1 – undervoltage on LDO2(VNEG) detected
0 – no fault
EOC ADC end of conversion interrupt
1 – ADC conversion is complete (temperature acquisition is complete)
0 – no significance

Power Up Sequence Register 0 (UPSEQ0)

Address – 0x09h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME VDDH_UP[1:0] VPOS_UP[1:0] VEE_UP[1:0] VNEG_UP[1:0]
READ/WRITE R/W R/W R/W R/W R/W R/W R/W R/W
RESET VALUE 1E2 1E2 1E2 0E2 0E2 1E2 0E2 0E2
FIELD NAME BIT DEFINITION
VDDH_UP[1:0] VDDH power-up order
00 – power up on STROBE1
01 – power up on STROBE2
10 – power up on STROBE3
11 – power up on STROBE4
VPOS_UP[1:0] VPOS power-up order
00 – power up on STROBE1
01 – power up on STROBE2
10 – power up on STROBE3
11 – power up on STROBE4
VEE_UP[1:0] VEE power-up order
00 – power up on STROBE1
01 – power up on STROBE2
10 – power up on STROBE3
11 – power up on STROBE4
VNEG_UP[1:0] VNEG power-up order
00 – power up on STROBE1
01 – power up on STROBE2
10 – power up on STROBE3
11 – power up on STROBE4
TPS65186 default_powerseq_lvsaq8.gif Figure 28. Default Power-Up/Power-Down Sequence

Power Up Sequence Register 1 (UPSEQ1)

Address – 0x0Ah
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME UDLY4[1:0] UDLY3[1:0] UDLY2[1:0] UDLY1[1:0]
READ/WRITE R/W R/W R/W R/W R/W R/W R/W R/W
RESET VALUE 0E2 1E2 0E2 1E2 0E2 1E2 0E2 1E2
FIELD NAME BIT DEFINITION
UDLY4[1:0] DLY4 delay time set; defines the delay time from STROBE3 to STROBE4 during power up.
00 – 3 ms
01 – 6 ms
10 – 9 ms
11 – 12 ms
UDLY3[1:0] DLY3 delay time set; defines the delay time from STROBE2 to STROBE3 during power up.
00 – 3 ms
01 – 6 ms
10 – 9 ms
11 – 12 ms
UDLY2[1:0] DLY2 delay time set; defines the delay time from STROBE1 to STROBE2 during power up.
00 – 3 ms
01 – 6 ms
10 – 9 ms
11 – 12 ms
UDLY1[1:0] DLY1 delay time set; defines the delay time from VN_PG high to STROBE1 during power up.
00 – 3 ms
01 – 6 ms
10 – 9 ms
11 – 12 ms

Power Down Sequence Register 0 (DWNSEQ0)

Address – 0x0Bh
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME VDDH_DWN[1:0] VPOS_DWN[1:0] VEE_DWN[1:0] VNEG_DWN[1:0]
READ/WRITE R/W R/W R/W R/W R/W R/W R/W R/W
RESET VALUE 0E2 0E2 0E2 1E2 1E2 1E2 1E2 0E2
FIELD NAME BIT DEFINITION
VDDH_DWN[1:0] VDDH power-down order
00 – power down on STROBE1
01 – power down on STROBE2
10 – power down on STROBE3
11 – power down on STROBE4
VPOS_DWN[1:0] VPOS power-down order
00 – power down on STROBE1
01 – power down on STROBE2
10 – power down on STROBE3
11 – power down on STROBE4
VEE_DWN[1:0] VEE power-down order
00 – power down on STROBE1
01 – power down on STROBE2
10 – power down on STROBE3
11 – power down on STROBE4
VNEG_DWN[1:0] VNEG power-down order
00 – power down on STROBE1
01 – power down on STROBE2
10 – power down on STROBE3
11 – power down on STROBE4

Power Down Sequence Register 1 (DWNSEQ1)

Address – 0x0Ch
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME DDLY4[1:0] DDLY3[1:0] DDLY2[1:0] DDLY1 DFCTR
READ/WRITE R/W R/W R/W R/W R/W R/W R/W R/W
RESET VALUE 1E2 1E2 1E2 0E2 0E2 0E2 0E2 0E2
FIELD NAME BIT DEFINITION
DDLY4[1:0] DLY4 delay time set; defines the delay time from STROBE3 to STROBE4 during power down.
00 – 6 ms
01 – 12 ms
10 – 24 ms
11 – 48 ms
DDLY3[1:0] DLY3 delay time set; defines the delay time from STROBE2 to STROBE3 during power down.
00 – 6 ms
01 – 12 ms
10 – 24 ms
11 – 4 8ms
DDLY2[1:0] DLY2 delay time set; defines the delay time from STROBE1 to STROBE2 during power down.
00 – 6 ms
01 – 12 ms
10 – 24 ms
11 – 48 ms
DDLY1 DLY2 delay time set; defines the delay time from WAKEUP low to STROBE1 during power down.
0 – 3 ms
1 – 6 ms
DFCTR At power-down delay time DLY2[1:0], DLY3[1:0], DLY4[1:0] are multiplied with DFCTR[1:0]
0 – 1×
1 – 16×

Thermistor Register 1 (TMST1)

Address – 0x0Dh
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME READ_THERM not used CONV_END not used not used not used DT[1:0]
READ/WRITE R/W R/W R R/W R/W R/W R/W R/W
RESET VALUE 0 0 1 0 0 0 0 0
FIELD NAME BIT DEFINITION
READ_THERM Read thermistor value
1 – initiates temperature acquisition
0 – no effect
NOTE: Bit is self-cleared after acquisition is completed
not used N/A
CONV_END ADC conversion done flag
1 – conversion is finished
0 – conversion is not finished
not used N/A
not used N/A
DT[1:0] Panel temperature-change interrupt threshold
00 – 2°C
01 – 3°C
10 – 4°C
11 – 5°C
DTX interrupt is issued when difference between most recent temperature reading and baseline temperature is equal to or greater than threshold value. See Hot, Cold, and Temperature-Change Interrupts for details.

Thermistor Register 2 (TMST2)

Address – 0x0Eh
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME TMST_COLD[3:0] TMST_HOT[3:0]
READ/WRITE R/W R/W R/W R/W R/W R/W R/W R/W
RESET VALUE 0 1 1 1 1 0 0 0
FIELD NAME BIT DEFINITION
TMST_COLD [3:0] Thermistor COLD threshold
0000 – -7°C
0001 – -6°C
0010 – -5°C
0011 – -4°C
0100 – -3°C
0101 – -2°C
0110 – -1°C
0111 – 0°C
1000 – 1°C
1001 – 2°C
1010 – 3°C
1011 – 4°C
1100 – 5°C
1101 – 6°C
1110 – 7°C
1111 – 8°C
NOTE: An interrupt is issued when thermistor temperature is equal or less than COLD threshold
TMST_HOT [3:0] Thermistor HOT threshold
0000 – 42°C
0001 – 43°C
0010 – 44°C
0011 – 45°C
0100 – 46°C
0101 – 47°C
0110 – 48°C
0111 – 49°C
1000 – 50°C
1001 – 51°C
1010 – 52°C
1011 – 53°C
1100 – 54°C
1101 – 55°C
1110 – 56°C
1111 – 57°C
NOTE: An interrupt is issued when thermistor temperature is equal or greater than HOT threshold

Power Good Status (PG)

Address – 0x0Fh
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME VB_PG VDDH_PG VN_PG VPOS_PG VEE_PG not used VNEG_PG not used
READ/WRITE R R R R R R R R
RESET VALUE 0 0 0 0 0 0 0 0
FIELD NAME BIT DEFINITION(1)
VB_PG Positive boost converter power good
1 – DCDC1 is in regulation
0 – DCDC1 is not in regulation or turned off
VDDH_PG VDDH power good
1 – VDDH charge pump is in regulation
0 – VDDH charge pump is not in regulation or turned off
VN_PG Inverting buck-boost power good
1 – DCDC2 is in regulation
0 – DCDC2 is not in regulation or turned off
VPOS_PG VPOS power good
1 – LDO1(VPOS) is in regulation
0 – LDO1(VPOS) is not in regulation or turned off
VEE_PG VEE power good
1 – VEE charge pump is in regulation
0 – VEE charge pump is not in regulation or turned off
not used N/A
VNEG_PG VNEG power good
1 – LDO2(VNEG) is in regulation
0 – LDO2(VNEG) is not in regulation or turned off
not used N/A
PG pin is pulled hi (Hi-Z state) when VDDH_PG = VPOS_PG = VEE_PG = VNEG_PG = 1

Revision and Version Control (REVID)

Address – 0x10h
DATA BIT D7 D6 D5 D4 D3 D2 D1 D0
FIELD NAME REVID[7:0]
READ/WRITE R R R R R R R R
RESET VALUE 0 1 0 0 0E2 1E2 0E2 1E2
FIELD NAME BIT DEFINITION
REVID[7:6] MJREV
REVID[5:4] MNREV
REVID[3:0] VERSION
REVID [7:0] 0100 0101 - TPS65186 1p0
0101 0101 – TPS65186 1p1
0110 0101 – TPS65186 1p2