| INPUT VOLTAGE |
| VIN |
Input voltage range |
|
3 |
3.7 |
6 |
V |
| VUVLO |
Undervoltage lockout threshold |
VIN falling |
|
2.9 |
|
V |
| VHYS |
Undervoltage lockout hysteresis |
VIN rising |
|
400 |
|
mV |
| INPUT CURRENT |
| IQ |
Operating quiescent current into VIN |
Device switching, no load |
|
5.5 |
|
mA |
| ISTD |
Operating quiescent current into VIN |
Device in standby mode |
|
130 |
|
µA |
| ISLEEP |
Shutdown current |
Device in sleep mode |
|
3.5 |
10 |
µA |
| INTERNAL SUPPLIES |
| VINT_LDO |
Internal supply |
|
|
2.7 |
|
V |
| CINT_LDO |
Nominal output capacitor |
Capacitor tolerance ±10% |
1 |
4.7 |
|
µF |
| VREF |
Internal supply |
|
|
2.25 |
|
V |
| CREF |
Nominal output capacitor |
Capacitor tolerance ±10% |
3.3 |
4.7 |
|
µF |
| DCDC1 (POSITIVE BOOST REGULATOR) |
| VIN |
Input voltage range |
|
3 |
3.7 |
6 |
V |
| PG |
Power good threshold |
Fraction of nominal output voltage |
|
90% |
|
|
| Power good time-out |
Not tested in production |
|
50 |
|
ms |
| VOUT |
Output voltage range |
|
|
16 |
|
V |
| DC set tolerance |
|
–4.5% |
|
4.5% |
|
| IOUT |
Output current |
|
|
|
250 |
mA |
| RDS(ON) |
MOSFET ON-resistance |
VIN = 3.7 V |
|
350 |
|
mΩ |
| ILIMIT |
Switch current limit |
|
|
1.5(1) |
|
A |
| Switch current accuracy |
|
–30% |
|
30% |
|
| fSW |
Switching frequency |
|
|
1 |
|
MHz |
| LDCDC1 |
Inductor |
|
|
2.2 |
|
µH |
| CDCDC1 |
Nominal output capacitor |
Capacitor tolerance ±10% |
1 |
2 × 4.7 |
|
µF |
| ESR |
Output capacitor ESR |
|
|
20 |
|
mΩ |
| DCDC2 (INVERTING BUCK-BOOST REGULATOR) |
| VIN |
Input voltage range |
|
3 |
3.7 |
6 |
V |
| PG |
Power good threshold |
Fraction of nominal output voltage |
|
90% |
|
|
| Power good time-out |
Not tested in production |
|
50 |
|
ms |
| VOUT |
Output voltage range |
|
|
–16 |
|
V |
| DC set tolerance |
|
–4.5% |
|
4.5% |
|
| IOUT |
Output current |
|
|
|
250 |
mA |
| RDS(ON) |
MOSFET ON-resistance |
VIN = 3.7 V |
|
350 |
|
mΩ |
| ILIMIT |
Switch current limit |
|
|
1.5(1) |
|
A |
| Switch current accuracy |
|
–30% |
|
30% |
|
| LDCDC1 |
Inductor |
|
|
4.7 |
|
µH |
| CDCDC1 |
Nominal output capacitor |
Capacitor tolerance ±10% |
1 |
3x4.7 |
|
µF |
| ESR |
Capacitor ESR |
|
|
20 |
|
mΩ |
| LDO1 (VPOS) |
| VPOS_IN |
Input voltage range |
|
15.2 |
16 |
16.8 |
V |
| PG |
Power good threshold |
Fraction of nominal output voltage |
|
90% |
|
|
| Power good time-out |
Not tested in production |
|
50 |
|
ms |
| VSET |
Output voltage set value |
VIN = 16 V, VSET[2:0] = 0x3h to 0x6h |
14.25 |
15 |
15 |
V |
| VINTERVAL |
Output voltage set resolution |
VIN = 16 V |
|
250 |
|
mV |
| VOUTTOL |
Output tolerance |
VSET = 15 V, ILOAD = 20 mA |
–1% |
|
1% |
|
| VDROPOUT |
Dropout voltage |
ILOAD = 120 mA |
|
|
250 |
mV |
| VLOADREG |
Load regulation – DC |
ILOAD = 10% to 90% |
|
|
1% |
|
| ILOAD |
Load current range |
|
|
|
120 |
mA |
| ILIMIT |
Output current limit |
|
120 |
|
|
mA |
| CLDO1 |
Nominal output capacitor |
Capacitor tolerance ±10% |
1 |
4.7 |
|
µF |
| LDO2 (VNEG) |
| VNEG_IN |
Input voltage range |
|
16.8 |
16 |
–15.2 |
V |
| PG |
Power good threshold |
Fraction of nominal output voltage |
|
90% |
|
|
| Power good time-out |
Not tested in production |
|
50 |
|
ms |
| VSET |
Output voltage set value |
VIN = –16 V VSET[2:0] = 0x3h to 0x6h |
–15 |
–15 |
–14.25 |
V |
| VINTERVAL |
Output voltage set resolution |
VIN = –16 V |
|
250 |
|
mV |
| VOUTTOL |
Output tolerance |
VSET = –15 V, ILOAD = –20 mA |
–1% |
|
1% |
|
| VDROPOUT |
Dropout voltage |
ILOAD = 120 mA |
|
|
250 |
mV |
| VLOADREG |
Load regulation – DC |
ILOAD = 10% to 90% of ILOAD,MAX |
|
|
1% |
|
| ILOAD |
Load current range |
|
|
|
120 |
mA |
| ILIMIT |
Output current limit |
|
120 |
|
|
mA |
| CLDO2 |
Nominal output capacitor |
Capacitor tolerance ±10% |
1 |
4.7 |
|
µF |
| LD01 (POS) AND LDO2 (VNEG) TRACKING |
| VDIFF |
Difference between VPOS and VNEG |
VSET = ±15 V, ILOAD = ±20 mA, 0°C to 60°C |
–50 |
|
50 |
mV |
| VCOM DRIVER |
| IVCOM |
Drive current |
|
|
15 |
|
mA |
| VCOM |
Allowed operating range |
Outside this range VCOM is shut down and VCOMF interrupt is set |
–5.5 |
|
1 |
V |
| Accuracy |
VCOM[8:0] = 0x07Dh (–1.25 V), VIN = 3.4 V to 4.2 V, no load |
–0.8% |
|
0.8% |
|
VCOM[8:0] = 0x07Dh (–1.25 V), VIN = 3 V to 6 V, no load |
–1.5% |
|
1.5% |
| Output voltage range |
|
–5.11 |
|
0 |
V |
| Resolution |
1LSB |
|
10 |
|
mV |
| Max number of EEPROM writes |
VCOM calibration |
|
|
100 |
|
| ROUT |
Output impedance |
VCOM_CTRL = high, Hi-Z = 0 |
|
5 |
|
Ω |
| RIN |
Input impedance, HiZ state |
HiZ = 1 |
150 |
|
|
MΩ |
| CVCOM |
Nominal output capacitor |
Capacitor tolerance ±10% |
3.3 |
4.7 |
|
µF |
| CP1 (VDDH) CHARGE PUMP |
| VDDH_IN |
Input voltage range |
|
15.2 |
16 |
16.8 |
V |
| PG |
Power good threshold |
Fraction of nominal output voltage |
|
90% |
|
|
| Power good time-out |
Not tested in production |
|
50 |
|
ms |
| VFB |
Feedback voltage |
|
|
0.998 |
|
V |
| Accuracy |
ILOAD = 2 mA |
–2% |
|
2% |
|
| VDDH_OUT |
Output voltage range |
VSET = 22 V, ILOAD = 2 mA |
21 |
22 |
23 |
V |
| ILOAD |
Load current range |
|
|
|
10 |
mA |
| fSW |
Switching frequency |
|
|
560 |
|
kHz |
| CD |
Driver capacitor |
|
|
10 |
|
nF |
| CO |
Output capacitor |
|
1 |
2.2 |
|
µF |
| CP2 (VEE) NEGATIVE CHARGE PUMP |
| VEE_IN |
Input voltage range |
|
16.8 |
–16 |
–15.2 |
V |
| PG |
Power good threshold |
Fraction of nominal output voltage |
|
90% |
|
|
| Power good time-out |
Not tested in production |
|
50 |
|
ms |
| VFB |
Feedback voltage |
|
|
–0.994 |
|
V |
| Accuracy |
ILOAD = 2 mA |
–2% |
|
2% |
|
| VEE_OUT |
Output voltage range |
VSET = –20 V, ILOAD = 3 mA |
–21 |
–20 |
–19 |
V |
| ILOAD |
Load current range |
|
|
|
12 |
mA |
| fSW |
Switching frequency |
|
|
560 |
|
kHz |
| CD |
Driver capacitor |
|
|
10 |
|
nF |
| CO |
Nominal output capacitor |
Capacitor tolerance ±10% |
1 |
2.2 |
|
µF |
| VIN3P3 TO V3P3 SWITCH |
| RDS(ON) |
MOSFET ON-resistance |
VIN3P3 = 3.3 V, ID = 10 mA Over full temperature range |
|
10.5 |
|
Ω |
VIN3P3 = 2.7 V, ID = 10 mA Over full temperature range |
|
12.3 |
|
| RDIS |
Discharge impedance to ground |
V3P3EN = 0 |
800 |
1000 |
1200 |
Ω |
| THERMISTOR MONITOR(2) |
| ATMS |
Temperature to voltage ratio |
Not tested in production |
|
–0.0161 |
|
V/°C |
| OffsetTMS |
Offset |
Temperature = 0°C |
|
1.575 |
|
V |
| VTMS_HOT |
Temp hot trip voltage (T = 50°C) |
TEMP_HOT_SET = 0x8C |
|
0.768 |
|
V |
| VTMS_COOL |
Temp hot escape voltage (T = 45°C) |
TEMP_COOL_SET = 0x82 |
|
0.845 |
|
V |
| VTMS_MAX |
Maximum input level |
|
|
2.25 |
|
V |
| RNTC_PU |
Internal pullup resistor |
|
|
7.307 |
|
kΩ |
| RLINEAR |
External linearization resistor |
|
|
43 |
|
kΩ |
| ADCRES |
ADC resolution |
Not tested in production, 1 bit |
|
16.1 |
|
mV |
| ADCDEL |
ADC conversion time |
Not tested in production |
|
19 |
|
µs |
| TMSTTOL |
Accuracy |
Not tested in production |
–1 |
|
1 |
LSB |
| LOGIC LEVELS AND TIMING CHARTERISTICS (SCL, SDA, nINT, PWR_GOOD, PWRUP) |
| VOL |
Output low threshold level |
IO = 3 mA, sink current (SDA, nINT, PWR_GOOD) |
|
|
0.4 |
V |
| VIL |
Input low threshold level |
|
|
|
0.4 |
V |
| VIH |
Input high threshold level |
|
1.2 |
|
|
V |
| I(bias) |
Input bias current |
VIO = 1.8 V |
|
|
1 |
µA |
| tdeglitch |
Deglitch time, WAKEUP pin |
Not tested in production |
|
500 |
|
µs |
| Deglitch time, PWRUP pin |
Not tested in production |
|
400 |
|
| fSCL |
SCL clock frequency |
|
|
|
400 |
kHz |
|
I2C slave address |
7-bit address |
0 × 48h(3) |
|
| OSCILLATOR |
| fOSC |
Oscillator frequency |
|
|
9 |
|
MHz |
|
Frequency accuracy |
TA = –40°C to 85°C |
–10% |
|
10% |
|
| THERMAL SHUTDOWN |
| TSHTDWN |
Thermal trip point |
|
|
150 |
|
°C |
|
Thermal hysteresis |
|
|
20 |
|
°C |