ZHCSQG4E March 2004 – April 2022 TPS65130 , TPS65131
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
For applications where input voltages VI with a fast rising edge (slew rate ≥ 275 mV/µs) are expected, it is recommended to replace the resistor R7 with a ferrite bead to minimize the delay between the signals on the INN pin and VIN pin. Select a ferrite bead with the lowest possible DCR and a proper current rating, such as BLM18KG101TN1 for example. A conservative approach for the current rating specification is to set it at 1.5 times or twice the maximum input current.
| VENDOR | FERRITE BEAD SERIES |
|---|---|
| Murata | BLMxKG |