| SUPPLY CURRENT |
| VCC |
Input voltage range |
|
2.5 |
|
6 |
V |
| IQ |
Operating quiescent current Total current into VCC, VINDCDC1/2, VINLDO1, VINLDO2/3 |
One converter, IOUT = 0 mA. PFM mode enabled (Mode = GND) device not switching, EN_DCDC1 = VIN OR EN_DCDC2 = VIN; EN_LDO1= EN_LDO2 = EN_LDO3 = GND |
|
|
30 |
μA |
| One converter, IOUT = 0 mA. PFM mode enabled (Mode = GND) device not switching, EN_DCDC1 = VIN OR EN_DCDC2 = VIN; EN_LDO1= EN_LDO2 = EN_LDO3 = GND, TA = 25°C |
|
20 |
|
Two converters, IOUT = 0 mA, PFM mode enabled (Mode = 0) device not switching, EN_DCDC1 = VIN AND EN_DCDC2 = VIN; EN_LDO1 = EN_LDO2 = EN_LDO3 = GND |
|
|
40 |
Two converters, IOUT = 0 mA, PFM mode enabled (Mode = 0) device not switching, EN_DCDC1 = VIN AND EN_DCDC2 = VIN; EN_LDO1 = EN_LDO2 = EN_LDO3 = GND, TA = 25°C |
|
32 |
|
| One converter, IOUT = 0 mA, PFM mode enabled (Mode = GND) device not switching, EN_DCDC1 = VIN OR EN_DCDC2 = VIN; EN_LDO1 = EN_LDO2 = EN_LDO3 = VIN |
|
|
210 |
| One converter, IOUT = 0 mA, PFM mode enabled (Mode = GND) device not switching, EN_DCDC1 = VIN OR EN_DCDC2 = VIN; EN_LDO1 = EN_LDO2 = EN_LDO3 = VIN, TA = 25°C |
|
145 |
|
| IQ |
Operating quiescent current into VCC |
One converter, IOUT = 0 mA, Switching with no load (Mode = VIN), PWM operation, EN_DCDC1 = VIN OR EN_DCDC2 = VIN; EN_LDO1 = EN_LDO2 = EN_LDO3 = GND, TA = 25°C |
|
0.85 |
|
mA |
| Two converters, IOUT = 0 mA, Switching with no load (Mode = VIN), PWM operation, EN_DCDC1 = VIN AND EN_DCDC2 = VIN; EN_LDO1 = EN_LDO2 = EN_LDO3 = GND, TA = 25°C |
|
1.25 |
|
mA |
| I(SD) |
Shutdown current |
EN_DCDC1 = EN_DCDC2 = GND, EN_LDO1 = EN_LDO2 = EN_LDO3 = GND |
|
|
12 |
μA |
| EN_DCDC1 = EN_DCDC2 = GND, EN_LDO1 = EN_LDO2 = EN_LDO3 = GND, TA = 25°C |
|
9 |
|
| UVLO |
Undervoltage lockout threshold for DC-DC converters and LDOs |
Voltage at VCC |
|
|
2 |
V |
| Voltage at VCC, TA = 25°C |
|
1.8 |
|
| EN_DCDC1, EN_DCDC2, EN_LDO1, EN_LDO2, EN_LDO3, MODE |
| VIH |
High-level input voltage |
MODE, EN_DCDC1, EN_DCDC2, EN_LDO1, EN_LDO2, EN_LDO3 |
1.2 |
|
VCC |
V |
| VIL |
Low-level input voltage |
MODE, EN_DCDC1, EN_DCDC2, EN_LDO1, EN_LDO2, EN_LDO3 |
0 |
|
0.4 |
V |
| IIN |
Input bias current |
MODE, EN_DCDC1, EN_DCDC2, EN_LDO1, EN_LDO2, EN_LDO3, MODE = GND or VIN, TA = 25°C |
|
0.01 |
1 |
μA |
| POWER SWITCH |
| rDS(on) |
P-channel MOSFET on resistance, DCDC1, DCDC2 |
VINDCDC1/2 = 3.6 V |
|
|
630 |
mΩ |
| VINDCDC1/2 = 3.6 V, TA = 25°C |
|
280 |
|
| VINDCDC1/2 = 2.5 V, TA = 25°C |
|
400 |
|
| ILD_PMOS |
P-channel leakage current |
V(DS) = 6 V |
|
|
1 |
μA |
| rDS(on) |
N-channel MOSFET on resistance, DCDC1, DCDC2 |
VINDCDC1/2 = 3.6 V |
|
|
450 |
mΩ |
| VINDCDC1/2 = 3.6 V, TA = 25°C |
|
220 |
|
| VINDCDC1/2 = 2.5 V, TA = 25°C |
|
320 |
|
| ILK_NMOS |
N-channel leakage current |
V(DS) = 6 V |
|
|
10 |
μA |
| V(DS) = 6 V, TA = 25°C |
|
7 |
|
| I(LIMF) |
Forward current limit PMOS (high side) and NMOS (low side) |
DCDC1, 2.5 V ≤ VIN ≤ 6 V |
1.1 |
|
1.8 |
A |
| DCDC1, 2.5 V ≤ VIN ≤ 6 V, TA = 25°C |
|
1.4 |
|
| DCDC2, 2.5 V ≤ VIN ≤ 6 V |
0.85 |
|
1.15 |
| DCDC2, 2.5 V ≤ VIN ≤ 6 V, TA = 25°C |
|
1 |
|
| TSD,DCDC |
Thermal shutdown |
Increasing junction temperature, TA = 25°C |
|
150 |
|
°C |
| TSDhys,DCDC |
Thermal shutdown hysteresis |
Decreasing junction temperature below TSD,DCDC for resuming normal operation, TA = 25°C |
|
20 |
|
°C |
| OSCILLATOR |
| fSW |
Oscillator frequency |
|
2.025 |
|
2.475 |
MHz |
| TA = 25°C |
|
2.25 |
|
| OUTPUT |
| VOUT |
Output voltage range |
|
0.6 |
|
VIN |
V |
| Vref |
Reference voltage |
TA = 25°C |
|
600 |
|
mV |
| VOUT |
DC output voltage accuracy |
VIN = 2.5 V to 6 V, Mode = GND, PFM operation, 0 mA < IOUT < IOUTmax |
-2% |
0 |
2% |
|
VIN = 2.5 V to 6 V, Mode = VIN, PWM operation, 0 mA < IOUT < IOUTmax |
–1% |
0 |
1% |
|
| ΔVOUT |
Power save mode ripple voltage(2) |
IOUT = 1 mA, Mode = GND, VO = 1.3 V, Bandwidth = 20 MHz, TA = 25°C |
|
25 |
|
mVPP |
| tStart |
Start-up time |
Time from active EN to start switching, TA = 25°C |
|
170 |
|
μs |
| tRamp |
VOUT ramp up time |
Time to ramp from 5% to 95% of VOUT, TA = 25°C |
|
750 |
|
μs |
|
RESET delay time |
Input voltage at threshold pin rising |
80 |
|
120 |
ms |
| Input voltage at threshold pin rising, TA = 25°C |
|
100 |
|
| VOL |
RESET output low voltage |
IOL = 1 mA, Vth < 1 V |
|
|
0.2 |
V |
|
RESET sink current |
TA = 25°C |
|
1 |
|
mA |
|
RESET output leakage current |
Vth > 1 V, TA = 25°C |
|
10 |
|
nA |
| Vth |
Threshold voltage |
Falling voltage |
0.98 |
|
1.02 |
V |
| Falling voltage, TA = 25°C |
|
1 |
|
| VLDO1, VLDO2, VLDO3 LOW DROPOUT REGULATORS |
| VINLDO |
Input voltage range for LDO1, LDO2, LDO3 |
|
1.5 |
|
6.5 |
V |
| VLDO1 |
LDO1 output voltage range |
|
1 |
|
3.6 |
V |
| VLDO2 |
LDO2 output voltage range |
|
1 |
|
3.6 |
V |
| VLDO3 |
LDO3 output voltage |
TA = 25°C |
|
1.3 |
|
V |
| V(FB) |
Feedback voltage for FB_LDO1, FB_LDO2 |
TA = 25°C |
|
1 |
|
V |
| IO |
Maximum output current for LDO1 |
|
400 |
|
|
mA |
| Maximum output current for LDO2, LDO3 |
|
200 |
|
|
mA |
| I(SC) |
LDO1 short-circuit current limit |
VLDO1 = GND |
|
|
850 |
mA |
| LDO2 and LDO3 short-circuit current limit |
VLDO2 = GND, VLDO3 = GND |
|
|
420 |
mA |
|
Dropout voltage at LDO1 |
IO = 400 mA, VINLDO1 = 1.8 V |
|
|
280 |
mV |
|
Dropout voltage at LDO2, LDO3 |
IO = 200 mA, VINLDO2/3 = 1.8 V |
|
|
280 |
mV |
|
Output voltage accuracy for LDO1, LDO2, LDO3(1) |
IO = 10 mA |
–2% |
|
1% |
|
|
Line regulation for LDO1, LDO2, LDO3 |
VINLDO1,2 = VLDO1,2 + 0.5 V (min. 2.5 V) to 6.5 V, IO = 10 mA |
–1% |
|
1% |
|
|
Load regulation for LDO1, LDO2, LDO3 |
IO = 0 mA to 400 mA for LDO1, IO = 0 mA to 200 mA for LDO2, LDO3 |
–1% |
|
1% |
|
|
Regulation time for LDO1, LDO2, LDO3 |
Load change from 10% to 90%, TA = 25°C |
|
25 |
|
μs |
| R(DIS) |
Internal discharge resistor at VLDO1, VLDO2, VLDO3 |
Active when LDO is disabled, TA = 25°C |
|
350 |
|
Ω |
| TSD,LDO |
Thermal shutdown |
Increasing junction temperature |
|
140 |
|
°C |
| TSDhys,LDO |
Thermal shutdown hysteresis |
Decreasing junction temperature below TSD,LDO for resuming normal operation |
|
20 |
|
°C |