The design guideline provides a component
selection to operate the device within Section 6.3.
Table 8-1 Matrix of Output Capacitor and Inductor Combinations
| NOMINAL INDUCTOR VALUE [µH](1) |
NOMINAL OUTPUT CAPACITOR VALUE
[µF](2) |
| 10 |
22 |
47 |
100 |
≥ 300 |
| 2.2 |
+(3) |
+ (4) |
+ |
+ |
+(5) |
(1) Inductor tolerance and current derating is anticipated. The effective inductance can vary by 20% and –30%.
(2) Capacitance tolerance and DC bias voltage derating is anticipated. The effective capacitance can vary by 20% and –50%.
(3) Output voltage ripple increases versus typical application.
(4) Typical application. Other check marks indicate possible filter combinations.
(5) Start-up time increased.