ZHCSIG5E July 2018 – August 2021 TPS63805 , TPS63806 , TPS63807
PRODUCTION DATA
| PART NUMBER | OUTPUT VOLTAGE (VO) | I(Q;VIN) (TYP.) | C(O,EFF) (MIN.) | VPP LOAD TRANSIENT RESPONDS (TYP.) |
|---|---|---|---|---|
| TPS63805/TPS63807 | Adjustable | 11 µA | 7 µF | 320 mV |
| TPS63806 | Adjustable | 13 µA | 21 µF | 180 mV |