ZHCSN71D December 2021 – April 2024 TPS62A01 , TPS62A01A , TPS62A02 , TPS62A02A
PRODMIX
Pin Number | Type(1) | Description | ||
---|---|---|---|---|
Name | SOT563-6 | SOT23-6 | ||
EN | 4 | 1 | I | Device enable logic input. Logic high enables the device. Logic low disables the device and turns the device into shutdown. Do not leave the pin floating. |
FB | 5 | 6 | I | Feedback pin for the internal control loop. Connect this pin to an external feedback divider. |
GND | 1 | 2 | G | Ground pin. |
PG | 6 | 5 | O | Power-good open-drain output pin. The pullup resistor cannot be connected to any voltage higher than 5.5V. If unused, leave the pin open or connect to GND. |
OUT(2) | / | I | Output voltage sense pin. | |
SW | 2 | 3 | O | Switch pin connected to the internal FET switches and inductor terminal. Connect the inductor of the output filter to this pin. |
VIN | 3 | 4 | I | Input voltage pin. Connect the input capacitor as close as possible between VIN and GND. |