ZHCSN71D December 2021 – April 2024 TPS62A01 , TPS62A01A , TPS62A02 , TPS62A02A
PRODMIX
The device is enabled by setting the EN input to a logic High. Accordingly, a logic Low disables the device. If the device is enabled, the internal power stage starts switching and regulates the output voltage to the set point voltage. The EN input must be terminated and not be left floating.