ZHCSO68 March 2022 TPS629203
PRODUCTION DATA
For most applications, 4.7-µF nominal is sufficient and is recommended, though a larger value reduces input current ripple further. The input capacitor buffers the input voltage for transient events and also decouples the converter from the supply. A low-ESR multilayer ceramic capacitor (MLCC) is recommended for best filtering and should be placed between VIN and GND as close as possible to those pins.
| Type | Nominal Capacitance [µF] | Voltage Rating [V] | Size | Manufacturer |
|---|---|---|---|---|
| C3216X7R1E475K160AC | 4.7 | 25 | 1206(1) | TDK |
| C3216X7R1E106K160AC | 10 | 25 | 1206(1) | TDK |