ZHCSNO7 March 2021 TPS62865 , TPS62867
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Supply Voltage Range | 2.4 | 5.5 | V | |
| VOUT | Output Voltage Range | 0.6 | VIN | V | |
| SR | Slew rate at VIN(1) | –10 | mV/µs | ||
| IOUT | Output current, TPS62865 | 4 | A | ||
| Output current, TPS62867 | 6 | ||||
| TJ | Junction temperature | –40 | 125 | °C | |