ZHCSNO7 March 2021 TPS62865 , TPS62867
PRODUCTION DATA
The device has an open-drain power-good pin, which is specified to sink up to 1 mA. The power-good output requires a pullup resistor connecting to any voltage rail less than 5.5 V. The PG has a deglitch delay of 34 µs.
The PG signal can be used for sequencing of multiple rails by connecting it to the EN pin of other converters. Leave the PG pin unconnected when not used.
| DEVICE CONDITIONS | PG PIN | |
|---|---|---|
| Enable | 0.9 × VOUT_NOM ≤ VVOS ≤ 1.1 × VOUT_NOM | Hi-Z |
| VVOS < 0.9 × VOUT_NOM or VVOS > 1.1 × VOUT_NOM | Low | |
| Shutdown | EN = low | Low |
| Thermal shutdown | TJ > TJSD | Low |
| UVLO | 1.8 V < VIN < VUVLO | Low |
| Power supply removal | VIN < 1.8 V | Undefined |