ZHCSNV7A March 2020 – December 2021 TPS62816-Q1
PRODUCTION DATA
The TPS62816-Q1 is designed for a nominal 0.22-µH inductor with a switching frequency of typically 2.25 MHz. Larger values can be used to achieve a lower inductor current ripple, but they can have a negative impact on efficiency and transient response. Smaller values than 0.22 µH cause a larger inductor current ripple, which causes larger negative inductor current in forced PWM mode at low or no output current. For a higher or lower nominal switching frequency, the inductance must be changed accordingly. See the Recommended Operating Conditions for details.
The inductor selection is affected by several effects like the following:


where:
| TYPE | INDUCTANCE [µH] | CURRENT [A](1) | NOMINAL SWITCHING FREQUENCY | DIMENSIONS [L × W × H] mm | MANUFACTURER(2) |
|---|---|---|---|---|---|
| XEL4020-201ME | 0.20 µH, ±20% | 14 | 2.25 MHz | 4 × 4 × 2.1 | Coilcraft |
| XGL4020-251ME | 0.25 µH, ±20% | 12 | 2.25 MHz | 4 × 4 × 2.1 | Coilcraft |
| XEL4030-201ME | 0.20 µH, ±20% | 17 | 2.25 MHz | 4 × 4 × 3.2 | Coilcraft |
Calculating the maximum inductor current using the actual operating conditions gives the minimum saturation current of the inductor needed. A margin of about 20% is recommended to add. A larger inductor value is also useful to get lower ripple current, but increases the transient response time and size as well.