ZHCSNV7A March 2020 – December 2021 TPS62816-Q1
PRODUCTION DATA
The graphs in this data sheet have been taken based on the schematic and BOM as listed in Table 8-1 if not otherwise mentioned in the plots.
Figure 8-1 Measurement Setup for
TPS62816-Q1| REFERENCE | DESCRIPTION | MANUFACTURER (1) |
|---|---|---|
| IC | TPS62816-Q1 | Texas Instruments |
| L | 0.25-µH inductor; XGL4020-251ME | Coilcraft |
| CIN | 22 µF / 10 V; GCM31CR71A226KE02L | Murata |
| COUT for VOUT = 0.6 V | 5 × 22 µF / 10 V; GCM31CR71A226KE02L | Murata |
| COUT for VOUT ≥ 1 V | 3 × 22 µF / 10 V; GCM31CR71A226KE02L | Murata |
| CSS | 15 nF (equal to 0.9-ms start-up ramp) | any |
| RCF | 8.06 kΩ | any |
| CFF | 10 pF | any |
| R1 | Depending on VOUT | any |
| R2 | Depending on VOUT | any |
| R3 | 100 kΩ | any |