ZHCSPA9A november 2021 – may 2023 TPS62441 , TPS62442
PRODUCTION DATA
| REFERENCE | DESCRIPTION | MANUFACTURER (1) |
|---|---|---|
| IC | TPS62442RQRR | Texas Instruments |
| L1, L2 | 0.47-µH inductor DFE252012PD | Murata |
| CIN1, CIN2 | 4.7 µF / 6.3 V | Murata |
| COUT1, COUT2 | 2 × 10 µF / 6.3 V | Murata |
| RCF | 8.06 kΩ | any |
| CFF1, CFF2 | 10 pF | any |
| R1 | Depending on VOUT | any |
| R2 | Depending on VOUT | any |
| R3 | Depending on VOUT | any |
| R4 | Depending on VOUT | any |
| R5, R6 | 100 kΩ | any |