ZHCSHS4 March 2018 TPS62243-Q1 , TPS62244-Q1
PRODUCTION DATA.
| Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TPS62243QDDCRQ1 | SOT-23-THIN | DDC | 5 | 3000 | 179.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
| TPS62244QDDCRQ1 | SOT-23-THIN | DDC | 5 | 3000 | 179.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| TPS62243QDDCRQ1 | SOT-23-THIN | DDC | 5 | 3000 | 203.0 | 2.3.0 | 35.0 |
| TPS62244QDDCRQ1 | SOT-23-THIN | DDC | 5 | 3000 | 203.0 | 2.3.0 | 35.0 |