ZHCSHS6F November 2017 – November 2024 TPS62088 , TPS62088A , TPS62089A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 5-1 6-Pin YFP Package, DSBGA(Top View)
Figure 5-2 6-Pin YWC Package, DSBGA(Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | A1 | I | Device enable pin. To enable the device, this pin needs to be pulled high. Pulling this pin low disables the device. Do not leave floating. |
| PG | B1 | O | Power-good open-drain output pin. The pullup resistor can be connected to voltages up to 5.5 V. If unused, leave this pin floating. |
| FB | C1 | I | Feedback pin. For the fixed output voltage versions, this pin must be connected to the output. |
| GND | C2 | — | Ground pin |
| SW | B2 | O | Switch pin of the power stage |
| VIN | A2 | I | Input voltage pin |