SLVSBR3A May   2013  – June 2015 TPS61158

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
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
    6. 6.6 EasyScale Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start-Up
      2. 7.3.2 Shutdown
      3. 7.3.3 Current Program
      4. 7.3.4 Undervoltage Lockout
      5. 7.3.5 Open LED Protection
      6. 7.3.6 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 LED Brightness Dimming Mode Selection
        1. 7.4.1.1 PWM Brightness Dimming
          1. 7.4.1.1.1 Digital 1-Wire Brightness Dimming
          2. 7.4.1.1.2 Easyscale: 1-Wire Digital Dimming
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Maximum Output Current
        3. 8.2.2.3 Input and Output Capacitor Selection
      3. 8.2.3 Application Curves
      4. 8.2.4 Additional Application Circuits
        1. 8.2.4.1 TPS61158 To Drive Up To 8 LEDs
        2. 8.2.4.2 TPS61158 to Drive up to 8 LEDs with RC Filter at VIN Pin
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The TPS61158 provides a high-performance LED lighting solution for mobile handsets and other low power LCD backlit displays. The device can drive from 2 to 8 series LEDs in a compact and high efficient solution. An internal rectifying diode eliminates the need for an external Schottky. The LED current is controlled via a logic level PWM input with an internal low pass filter. This low pass filtered (analog) dimming, reduces the output capacitor requirement and provides noise free current control.

8.2 Typical Application

TPS61158 fp_typ_app_lvsbr3.gifFigure 14. Typical Application for TPS61158

8.2.1 Design Requirements

For TPS61158 typical applications, use the parameters listed in Table 3 as the input parameters.

Table 3. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Minimum input voltage 2.7 V
Number of series LED up to 8
Switching frequency 750 MHz

8.2.2 Detailed Design Procedure

8.2.2.1 Inductor Selection

The selection of the inductor affects steady state operation as well as transient behavior, loop stability and the power conversion efficiency. These factors make it the most important component in power regulator design. There are three important inductor specifications, inductor value, DC resistance, and saturation current. Considering inductor value alone is not enough. The inductor value determines the inductor ripple current. Choose an inductor that can handle the necessary peak current without saturating, according to half of the peak-to-peak ripple current given by Equation 4, plus the inductor DC current given by:

Equation 3. TPS61158 eq5_IinDC_lvsbr3.gif

Inductor values can have ±20% or even ±30% tolerance with no current bias. When the inductor current approaches saturation level, its inductance can decrease 20% to 35% from the 0A value depending on how the inductor vendor defines saturation. When selecting an inductor, please make sure its rated current, especially the saturation current, is larger than its peak current during the operation. Using an inductor with a smaller inductance value causes larger current ripple. This reduces the boost converter’s maximum output current, causes large input voltage ripple and reduces efficiency. Large inductance value provides much more output current and higher conversion efficiency. For these reasons, a 10-μH to 22-μH inductor value range is recommended. A 22-μH inductor optimizes the efficiency for most application while maintaining low inductor peak-to-peak ripple. Table 4 lists the recommended inductors for TPS61158. TPS61158 has built-in slope compensation to avoid sub-harmonic oscillation associated with current mode control. If the inductor value is lower than 10 μH, the slope compensation may not be adequate, and the loop can be unstable. Therefore, customers need to verify the inductor in their application if it is different from the recommended values.

Table 4. Recommended Inductors

PART NUMBER L (μH) DCR MAX (mΩ) SATURATION CURRENT (A) Size (L x W x H mm) VENDOR
LPS3015-103ML 10 440 0.73 3.0 x 3.0 x 1.5 Coilcraft
LPS3015-223ML 22 825 0.5 3.0 x 3.0 x 1.5 Coilcraft
1229AS-H-100M 10 288 0.75 3.5 x 3.7 x 1.2 TOKO
1229AS-H-220M 22 672 0.5 3.5 x 3.7 x 1.2 TOKO
VLS3012ET-100M 10 336 0.64 3.0 x 3.0 x 1.2 TDK
VLS3012ET-220M 22 756 0.44 3.0 x 3.0 x 1.2 TDK

8.2.2.2 Maximum Output Current

The overcurrent limit in a boost converter limits the maximum input current and thus maximum input power for a given input voltage. Maximum output power is less than maximum input power due to power conversion losses. Therefore, the current limit setting, input voltage, output voltage and efficiency can all change maximum current output. The current limit clamps the peak inductor current; therefore, the ripple has to be subtracted to derive maximum DC current. The ripple current is a function of switching frequency, inductor value and duty cycle. The following equations take into account of all the above factors for maximum output current calculation.

Equation 4. TPS61158 eq3_IP_lvsbr3.gif

where

  • IP = inductor peak to peak ripple
  • L = inductor value
  • FS = switching frequency
  • VOUT = output voltage of the boost converter. It is equal to the sum of VFB and the voltage drop across LEDs.
  • VF = forward voltage of internal power diode. 0.75 V, typical
Equation 5. TPS61158 eq4_IOUTmax_lvsbr3.gif

where

  • IOUT_max = maximum output current of the boost converter
  • ILIM = overcurrent limit
  • η = boost efficiency (85%, typical)

To calculate the maximum output current in the worst case, use the minimum input voltage, maximum output voltage and maximum forward voltage of internal power diode (1 V). In order to leave enough design margin, the minimum current limit value 0.5 A, the minimum switching frequency 600 kHz, the inductor value with –30% tolerance, and a low power conversion efficiency, such as 80% or lower are recommended for the calculation. For instance, when minimum VIN is 3 V, 8 LEDs output equivalent to VOUT is 26 V, and the inductor is 22 µH, then the maximum output current is 33 mA in the worst case.

8.2.2.3 Input and Output Capacitor Selection

The output capacitor is mainly selected to meet the requirements for the output ripple and loop stability. This ripple voltage is related to the capacitor’s capacitance and its equivalent series resistance (ESR). Assuming a capacitor with zero ESR, the minimum capacitance needed for a given ripple can be calculated by

Equation 6. TPS61158 eq6_COUT_lvsbr3.gif

where

  • Vripple = peak-to-peak output ripple.

The additional output ripple component caused by ESR is calculated using Equation 7:

Equation 7. Vripple_ESR = IOUT × RESR

Due to its low ESR, Vripple_ESR can be neglected for ceramic capacitors, but must be considered if tantalum or electrolytic capacitors are used.

Care must be taken when evaluating a ceramic capacitor’s derating under DC bias, aging and AC signal. The DC bias can significantly reduce capacitance. Ceramic capacitors can lose as much as 50% of its capacitance at its rated voltage. Therefore, leave the margin on the voltage rating to ensure adequate capacitance at the required output voltage.

The capacitor in the range of 1 μF to 10 μF is recommended for input side. The output requires a capacitor in the range of 0.47 μF to 2.2 μF. The output capacitor affects the loop stability of the boost regulator. If the output capacitor is below the range, the boost regulator can potentially become unstable.

The popular vendors for high value ceramic capacitors are:

TDK (http://www.component.tdk.com/components.php)

Murata (http://www.murata.com/cap/index.html)

8.2.3 Application Curves

TPS61158 C005_slvsbr3.png
Figure 15. FB Voltage vs Dimming Duty Cycle
TPS61158 fig009_lvsbr3.gif
Figure 17. Switching Waveform - Dimming Duty = 100%
TPS61158 fig011_lvsbr3.gif
Figure 19. Start-Up Dimming Duty = 100%
TPS61158 fig013_lvsbr3.gif
Figure 21. Shutdown Dimming Duty = 100%
TPS61158 fig008_lvsbr3.gif
Figure 16. Output Ripple at PWM Dimming
TPS61158 fig010_lvsbr3.gif
Figure 18. Switching Waveform - Dimming Duty = 25%
TPS61158 fig012_lvsbr3.gif
Figure 20. Start-Up Dimming Duty = 25%
TPS61158 fig014_lvsbr3.gif
Figure 22. Shutdown Dimming Duty = 25%

8.2.4 Additional Application Circuits

8.2.4.1 TPS61158 To Drive Up To 8 LEDs

Figure 23 shows a typical application for the TPS61158. This can drive from 2 to 8 series WLEDs.

TPS61158 app1_lvsbr3.gifFigure 23. TPS61158 to Drive up to 8 LEDs

8.2.4.2 TPS61158 to Drive up to 8 LEDs with RC Filter at VIN Pin

Figure 24 is typical application circuit with RC filter at IN.

TPS61158 app2_lvsbr3.gifFigure 24. TPS61158 to Drive up to 8 LEDs With RC Filter at VIN Pin