ZHCSJE4B September   2017  – February 2019 TPS61085A-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      简化原理图
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start
      2. 7.3.2 Frequency Select Pin (FREQ)
      3. 7.3.3 Undervoltage Lockout (UVLO)
      4. 7.3.4 Thermal Shutdown
      5. 7.3.5 Overvoltage Prevention
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
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Rectifier Diode Selection
        3. 8.2.2.3 Setting the Output Voltage
        4. 8.2.2.4 Compensation (COMP)
        5. 8.2.2.5 Input Capacitor Selection
        6. 8.2.2.6 Output Capacitor Selection
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 第三方产品免责声明
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Compensation (COMP)

The regulator loop must be compensated by adjusting the external components connected to the COMP pin. The COMP pin is the output of the internal transconductance error amplifier. Standard values of RCOMP = 13 kΩ and CCOMP = 3.3 nF works for the majority of the applications.

See Table 5 for dedicated compensation networks giving an improved load transient response. Equation 8 can be used to calculate RCOMP and CCOMP:

SPACE

Equation 8. TPS61085A-Q1 q3_1_lvs859.gif

Table 5. Recommended Compensation Network Values at High/Low Frequency

FREQUENCY L VS VIN ±20% RCOMP CCOMP
High (1.2 MHz) 3.3 µH 15 V 5 V 82 kΩ 1.1 nF
3.3 V 75 kΩ 1.6 nF
12 V 5 V 51 kΩ 1.1 nF
3.3 V 47 kΩ 1.6 nF
9 V 5 V 30 kΩ 1.1 nF
3.3 V 27 kΩ 1.6 nF
Low (650 kHz) 6.8 µH 15 V 5 V 43 kΩ 2.2 nF
3.3 V 39 kΩ 3.3 nF
12 V 5 V 27 kΩ 2.2 nF
3.3 V 24 kΩ 3.3 nF
9 V 5 V 15 kΩ 2.2 nF
3.3 V 13 kΩ 3.3 nF

Table 5 gives conservatives RCOMP and CCOMP values for certain inductors, input and output voltages providing a very stable system. For a faster response time, a higher RCOMP value can be used to enlarge the bandwidth, as well as a slightly lower value of CCOMP to keep enough phase margin. These adjustments must be performed in parallel with the load transient response monitoring of TPS61085A-Q1.