ZHCSL72B October 2016 – July 2021 TPS57114C-Q1
PRODUCTION DATA
Figure 5-1 16-Pin WQFN With Exposed Thermal Pad RTE
Package (Bottom View)| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AGND | 5 | — | Connect analog ground electrically to GND close to the device. |
| BOOT | 13 | O | The device requires a bootstrap capacitor between BOOT and PH. Having the voltage on this capacitor below the minimum required by the BOOT UVLO forces the output to switch off until the capacitor recharges. |
| COMP | 7 | O | Error amplifier output, and input to the output-switch current comparator. Connect frequency-compensation components to this pin. |
| EN | 15 | I | Enable pin, internal pullup-current source. Pull below 1.2 V to disable. Float to enable. An alternative use of this pin can be to set the on-off threshold (adjust UVLO) with two additional resistors. |
| GND | 3 | — | Power ground. Electrically connect this pin directly to the thermal pad under the device. |
| 4 | |||
| PH | 10 | O | The source of the internal high-side power MOSFET, and drain of the internal low-side (synchronous) rectifier MOSFET |
| 11 | |||
| 12 | |||
| PWRGD | 14 | O | An open-drain output; asserts low if output voltage is low because of thermal shutdown, overcurrent, overvoltage, undervoltage, or EN shutdown. |
| RT/CLK | 8 | I | Resistor-timing or external-clock input pin |
| SS/TR | 9 | I | Slow start and tracking. An external capacitor connected to this pin sets the output-voltage rise time. Another use of this pin is for tracking. |
| VIN | 1 | I | Input supply voltage: 2.95 V to 6 V |
| 2 | |||
| 16 | |||
| VSENSE | 6 | I | Inverting node of the transconductance (gm) error amplifier |
| Thermal pad | — | Connect the GND pin to the exposed thermal pad for proper operation. Connect this thermal pad to any internal PCB ground plane using multiple vias for good thermal performance. | |