ZHCSMS3 December 2020 TPS54622-EP
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input Voltage | VIN | –0.3 | 20 | V |
| PVIN | –0.3 | 20 | ||
| EN | –0.3 | 6 | ||
| BOOT | –0.3 | 27 | ||
| VSENSE | –0.3 | 3 | ||
| COMP | –0.3 | 3 | ||
| PWRGD | –0.3 | 6 | ||
| SS/TR | –0.3 | 3 | ||
| RT/CLK | –0.3 | 6 | ||
| Output Voltage | BOOT-PH | 0 | 7.5 | V |
| PH | –1 | 20 | ||
| PH 10-ns Transient | –3 | 20 | ||
| PH 5-ns Transient | –4 | 20 | ||
| Vdiff (GND to exposed thermal pad) | –0.2 | 0.2 | V | |
| Source Current | RT/CLK | ±100 | µA | |
| PH | Current Limit | A | ||
| Sink Current | PH | Current Limit | A | |
| PVIN | Current Limit | A | ||
| COMP | ±200 | µA | ||
| PWRGD | –0.1 | 5 | mA | |
| Operating Junction Temperature | –55 | 150 | °C | |
| Storage Temperature, Tstg | –65 | 150 | °C | |