ZHCSAH1B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
Custom register 1 provides software control over key timing parameters of the controller: Power-on delay (POD) time and power-good delay (PGD) time. The details of each setting are listed in Table 9.
COMMAND | DEFINITION | DESCRIPTION | NVM |
---|---|---|---|
DELAY_CONTROL<7> | — | not supported and don’t care | — |
DELAY_CONTROL<6> | — | not supported and don’t care | — |
DELAY_CONTROL<5:3> | PGD<2:0> | 000: 256 µs
001: 512 µs 010: 1.024 ms(1) 011: 2.048 ms 100: 4.096 ms 101: 8.192 ms 110: 16.384 ms 111: 131.072 ms |
Yes |
DELAY_CONTROL<2:0> | POD<2:0> | 000: 356 µs
001: 612 µs 010: 1.124 ms(1) 011: 2.148 ms 100: 4.196 ms 101: 8.292 ms 110: 16.484 ms 111: 32.868 ms |
Yes |