ZHCSNW0C February 2019 – April 2021 TPS51396A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TPS51396A requires input decoupling capacitors on power supply input VIN, and the bulk capacitors are needed depending on the application. The minimum input capacitance required is given in Equation 7.

TI recommends using a high-quality X5R or X7R input decoupling capacitors of 40 µF on the input voltage pin VIN. The voltage rating on the input capacitor must be greater than the maximum input voltage. The capacitor must also have a ripple current rating greater than the maximum input current ripple of the application. The input ripple current is calculated by Equation 8:

A 1-µF ceramic capacitor is needed for the decoupling capacitor on VCC pin.