ZHCSNW0C February 2019 – April 2021 TPS51396A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Input voltage | VIN | –0.3 | 26 | V | |
| VBST | –0.3 | 31 | V | ||
| VBST-SW | –0.3 | 6 | V | ||
| EN, MODE, FB, SS | –0.3 | 6 | V | ||
| PGND, AGND | –0.3 | 0.3 | V | ||
| Output voltage | SW | –2 | 26 | V | |
| SW (10-ns transient) | –3 | 28 | V | ||
| PGOOD | –0.3 | 6 | V | ||
| TJ | Operating junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –55 | 150 | °C | |