ZHCSKS5C September 2020 – January 2024 TPS3899
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Voltage | VDD, SENSE | 0 | 6 | V | |
| Voltage | CTR, CTS | 0 | VDD | V | |
| Voltage | RESET (TPS3899DL) | 0 | 6 | V | |
| RESET (TPS3899PL), RESET (TPS3899PH) | 0 | VDD | |||
| Current | RESET pin and RESET pin current | 0 | ±5 | mA | |
| TA | Operating free air temperature | –40 | 125 | °C | |
| CCTR | CTR pin capacitor range | 0 | 10 | µF | |
| CCTS | CTS pin capacitor range | 0 | 10 | µF | |