ZHCSNL0B April   2021  – January 2024 TPS3899-Q1

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Device Nomenclature
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
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 VDD Hysteresis
      2. 7.3.2 User-Programmable Sense and Reset Time Delay
      3. 7.3.3 RESET/RESET Output
      4. 7.3.4 SENSE Input
        1. 7.3.4.1 Immunity to SENSE Pin Voltage Transients
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation (VDD > VDD(min))
      2. 7.4.2 Above Power-On-Reset But Less Than VDD(min) (VPOR < VDD < VDD(min))
      3. 7.4.3 Below Power-On-Reset (VDD < VPOR)
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design 1: Dual Rail Monitoring with Power-Up Sequencing
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
    3. 8.3 Application Curves
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

Over operating free-air temperature range, unless otherwise noted (1)
MIN MAX UNIT
Voltage VDD, SENSE, RESET (TPS3899DL) –0.3 6.5 V
CTR, CTS, RESET (TPS3899PL), RESET (TPS3899PH) –0.3 VDD+0.3 (3) V
Current RESET pin and RESET pin ±20 mA
Temperature (2) Operating ambient temperature, TA –40 125 °C
Temperature (2) Storage, Tstg –65 150
Stresses beyond those listed under Absolute Maximum Rating (AMR) may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute maximum rated conditions for long periods may affect device reliability.
As a result of the low dissipated power in this device, it is assumed that TJ = TA.
The absolute maximum rating is (VDD + 0.3) V or 6.5 V, whichever is smaller.