ZHCSNL0B April 2021 – January 2024 TPS3899-Q1
PRODUCTION DATA
This design requires voltage supervision on two voltage rails: 3.3V and 1.8V. The voltage rails need to sequence upon power up with the 3.3V coming up at least 25ms followed by the 1.8V rail.
| PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
|---|---|---|
| Two Rail Voltage Supervision | Monitor 3.3V and 1.8V rails | Two TPS3899-Q1 devices provide voltage monitoring with 1% accuracy with either an adjustable threshold device or fixed voltage options available in 0.1V variations. |
| Voltage Rail Sequencing | Power up the 3.3V rail first within 25ms followed by 1.8V rail | The CTR capacitors on TPS3899DL01-Q1 and TPS3899PL16-Q1 are set to 0.047µF and 0.022µF, respectively, for a reset time delays of 29ms and 13.7ms typical. |
| Reset Asserting and Timing 1 | Reset needs to assert under the reset
condition of a push-button press or VDD < 2.9V after a period of 10ms. |
Reset asserts under the reset
condition of a push-button press or VDD < 2.9V after a period of 13.7ms. The RESEToutput deasserts after 29ms when VDD > 3.05V. |
| Reset Asserting and Timing 2 | Reset needs to assert under the reset condition of VDD < 1.6V after a period of 5ms. | Reset asserts under the reset condition of VDD < 1.6V after a period of 6.2ms. The RESET output deasserts after 13.7ms when VDD > 1.68V. |
| Max device current consumption | 1µA | Each TPS3899-Q1 requires 125nA typical. |